Rated 5 based on 1 product reviews
CONTACT INFO
1500 1st Ave. N. Suite 75
Birmingham, AL 35203
Toll Free: 888-876-1025
Phone: 205-639-5000
Continuing Education Logo
Would you like to see hosted content from FireRock Building Materials?
EMAIL
Request for informationFireRock Building Materials Contact Us / RFI
The Rumford design has been around for centuries and is a classic hallmark of Victorian architecture. Characterized by a straight back wall and a taller opening, the Rumford can support larger fires than other fireplace models. By incorporating a radius lintel and larger chimney opening, the FireRock Rumford offers the elegance of a Victorian fireplace without the draw problems that plagued the fireplaces of the 1800s. This style of fireplace is ideal for homes with high ceilings in order to provide a more to-scale, dramatic look. The Rumford model accommodates FireRock masonry or a UL 103 metal chimney system. A variety of firebrick patterns are available to complete your FireRock Rumford Fireplace.
  • Available sizes: 30", 36", 42" and 48"
  • Taller opening with straight-back wall
  • Compliances: Tested and listed under UL-127 and ANSI 221.50, and are further supported by ICC ESR-2599
  • Can be installed on a combustible floor using LiteRock installation method (30", 36" and 42" only)
  • Accommodates FireRock masonry or approved metal chimney system
  • Clearance to combustibles: 1" around firebox unit and smoke chamber
  • Easy access to the rumford model and size you need with our national network of distributors
- Hide Gallery
Indoor Fireplace