3-Foot, 4X1 for Raised Foundation or Jersey Barrier Mount
FULLY CONFIGURABLE UNIT
KH Cord Reel Stations are fully customizable, allowing for the unit to provide power based on the unique specificiations of any job site or application.
Standard models include 4 reels but can be configured with 1-4 reels
Mounted on a standard 6' or 3' pole, or for a raised foundation
Jersey barrier mount kit also available
Reels can be mounted at two tiered elevations on 6' pole
Standard: NEMA 4X, UL
CORD REEL FEATURES
Heavy duty RTF Series retractable cord reels are designed for outdoor use in corrosive environments.
50' standard cord length
Standard: NEMA 4X, UL, CSA
Cord Type: SOOW Black
Color: Safety yellow, black or white
