Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

ATLAS Industrial horizontal louvers are unique in providing the industries' widest louver providing 100% direct visual screening at over 60% openness. Only PalmSHIELD's ATLAS Industrial horizontal mechanical equipment louvers use a 3" x 3" x ¼" angle structural picture frame design that allows for a considerable weld length to attach each louver.

Only ATLAS Industrial horizontal louvers use a 1" x 1/4" aluminum flat bar not to exceed 24" apart to support the louvers between the framework. This support prevents distortion under high winds and increased security.

Larger than most systems, PalmSHIELD uses a 4" x 4" x ¼" or 3/8" system post. The larger and thicker walled posts is what provides such considerable wind load engineering. What is especially important to us is the finish an aluminum post provides making a clean transition from post to panel. Posts typically do not exceed sixty inches on center. All nuts, bolts and fasteners are stainless steel.

PalmSHIELD is the only standalone louvered system with unlimited gate heights and widths. You want your screen to equal the appeal of your property. ATLAS Industrial complements their screening with professional grade industrial locking systems that will match your building hardware.

PalmSHIELD's ATLAS louvers is the leading choice for mechanical equipment screening solution.

- Hide Gallery
Industrial Horizontal Louvers

Industrial Horizontal Louvers  

ATLAS  
1

Revit BIM Files for Industrial Horizontal Louvers - ATLAS

Architectural Screen Systems, Walls and Fences  

Screening Louver Assembly: Array: Atlas Aluminum

Screening Louver Assembly: Atlas

Louvered  

Louvered: Atlas Array

CAD Drawings for Industrial Horizontal Louvers - ATLAS

Atlas Industrial Horizontal Louvers  

ATLAS - HORIZONTAL LOUVERS 01 PANEL AND POST DETAIL
download:view:
ATLAS - HORIZONTAL LOUVERS 02 PANEL SECTION
download:view:
ATLAS - HORIZONTAL LOUVERS 03 SINGLE SWING GATE
download:view:
ATLAS - HORIZONTAL LOUVERS 04 DOUBLE DRIVE GATE
download:view:
ATLAS - HORIZONTAL LOUVERS 05 GATE SECTION
download:view:
ATLAS - HORIZONTAL LOUVERS 06 PANEL BASE PLATE
download:view:
ATLAS - HORIZONTAL LOUVERS 07 GATE BASE PLATE
download:view:
ATLAS - HORIZONTAL LOUVERS 08 GATE HARDWARE
download:view:
ATLAS - HORIZONTAL LOUVERS 09 SLIDING CANTILEVER GATE
download:view:
ATLAS - HORIZONTAL LOUVERS 10 SINGLE SWING WITH PANIC HDWR
download:view:

Elite Louvers  

ATLAS LOUVERS - PALMSHIELD ELITE 01-02
download:view:
ATLAS LOUVERS - PALMSHIELD ELITE 02-02
download:view:
Specifications for Industrial Horizontal Louvers - ATLAS
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Industrial Horizontal Louvers - ATLAS
Videos for Industrial Horizontal Louvers - ATLAS
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information