Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

CalCoat-127® is a proprietary blend of hydraulic cement, calcium silicate and inorganic mineral fibers that provides a smooth finish over high-temperature insulation. It offers protection from corrosion under insulation, and no wire mesh is required. It can also be used as a general-purpose insulating cement, as it is easy to trowel and resists wetting after initial application. One bag will cover a minimum of 30 sq. ft. at 1" (2.8 square meters at 25 mm) thick. CalCoat-127 can be painted with water/oil-based paints. 


- Hide Gallery
Industrial Insulation Accessories

Catalogs for Industrial Insulation Accessories - CalCoat-127®
Videos for Industrial Insulation Accessories - CalCoat-127®
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information