Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Water-repellent MinWool-1200® Lamella Tank Wrap is a strong, flexible mineral wool wrap insulation. Lightweight, high-performance Insulation for high-temperature applications. Lamella Tank Wrap is available in 4-pound, 6-pound and 8-pound densities. It is a perpendicular oriented fiber insulation manufactured from mineral wool. It is produced to fit large diameter pipe, duct, tanks and equipment ranging in temperatures from below ambient up to 1200°F continuous maximum service temperature, complies with requirements of new ASTM C1393 Standard. 

- Hide Gallery
Industrial Mineral Wool Insulation

Catalogs for Industrial Mineral Wool Insulation - MinWool-1200® Lamella Tank Wrap
Videos for Industrial Mineral Wool Insulation - MinWool-1200® Lamella Tank Wrap
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information