Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

Material: Aluminum

Design: Standard rectangular shape

Height: Heights may vary based on design. Standard heights up to 8'

Widths: Standard widths are 10', 12', 16' & 20'. However, we offerunlimited opening sizes based on our engineering.

Frame: 4" x 2" rectangular outer frame & 3″ x 3″ angle inner frame,forming a bank vault-like door.

Plank Options:

Aluminum (5" wide planks, 1" thick)

PalmSHIELD‘s architectural semi-private aluminum gate infill is a great option for offering both privacy and ventilation. The aluminum frame and matching aluminum horizontal planks offers a contemporary and industrial finish matching today's modern industrial contemporary style. The semi-private pattern with a two-inch standard air space and five-inch-wide planks offers a solution when you want a gate that complements your structure's exterior finishes but allows for airflow and breaks-up the overall appearance. Architectural semi-private gate infill is available in both aluminum and Endeck solid cellular planks.

- Hide Gallery
Industrial Semi-Private Aluminum

Industrial Semi-Private Aluminum  

1

Revit BIM Files for Industrial Semi-Private Aluminum

Screening Louver Assembly: Array: Playsafe Semi Private Composite

Screening Louver Assembly: Array: Playsafe Semi Private Aluminum

Screening Louver Assembly: Array: Playsafe Semi Private Vinyl

PlaySAFE Vehicle Barrier: Semi Private Plank: Aluminum

Louvered: Mercury: Semi Private Aluminum Array

Louvered: Mercury: Semi Private Composite Array

Louvered: Mercury: Semi Private Composite Panel

Louvered: Mercury: Semi Private Aluminum Panel

Louvered: Mercury: Semi Private Aluminum Post

Louvered: Mercury: Semi Private Composite Post

Louvered: Mercury: Semi Private Vinyl Panel

Louvered: Mercury: Semi Private Vinyl Post

Louvered: Mercury: Semi Private Vinyl Array

Playsafe: Aluminum: Plank: Semi Private Panel Array

Playsafe: Aluminum: Plank: Semi Private Panel

Playsafe: Composite: Plank: Semi Private: Panel Array

Playsafe: Composite: Plank: Semi Private: Panel Post

Playsafe: Aluminum: Plank: Semi Private Panel Post

Playsafe: Composite: Plank: Semi Private Panel

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel Post

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel

Playsafe: Vinyl: Plank: Semi Private: Panel Array

Playsafe: Vinyl: Plank: Semi Private Panel

Semi Private: Aluminum: Plank: Panel Array

Playsafe: Vinyl: Plank: Semi Private: Panel Post

Semi Private: Aluminum: Plank: Panel

Semi Private: Composite: Plank: Panel Array

Semi Private: Composite: Plank: Panel Post

Semi Private: Aluminum: Plank: Panel Post

Semi Private: Composite: Plank Panel

Semi Private: Vinyl: Plank: Panel

Semi Private: Vinyl: Plank: Panel Array

Semi Private: Vinyl: Plank: Panel Post

CAD Drawings for Industrial Semi-Private Aluminum
03 COMPOSITE SEMI-PRIVATE SS GATE AND POST
download:view:
04 COMPOSITE SEMI-PRIVATE DD GATE AND POST
download:view:
05 COMPOSITE SEMI-PRIVATE GATE SECTION
download:view:
04 ALUM SEMI-PRIVATE DD GATE AND POST
download:view:
03 ALUM SEMI-PRIVATE SS GATE AND POST
download:view:
05 ALUM SEMI-PRIVATE GATE SECTION
download:view:
Catalogs for Industrial Semi-Private Aluminum
Videos for Industrial Semi-Private Aluminum
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information