Rated 5 based on 1 product reviews
SAF

Perimeter Systems Division & Metal Fabrication, Distribution and Finishing

CONTACT INFO
EMAIL
Request for informationSAF Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Four standard profiles available in 6", 8", 9",& 12" sizes, these commercial gutter systems are based on a heavy duty support bracket and strap assembly. The gutter sections are manufactured pre-notched and punched to receive fasteners. In addition,the gutter sections are tapered for a telescoping 1" lap joint (which is field drilled,sealed, and riveted).

- Hide Gallery
Industrial Series Gutters

Specifications for Industrial Series Gutters
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Industrial Series Gutters
Videos for Industrial Series Gutters
SAF video of Albright Office Park, Royal Glass Company SAF West
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Terre Retail
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of How to Replace a Single RainScreen Panel with the SAF Simple Fix Kit
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of SAF METAL Fabrication
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Extruded Cornice
2019-01-09T00:00:00+00:00Z
(SAF)request for information
SAF video of Series 4000 Installation
2019-01-09T00:00:00+00:00Z
(SAF)request for information