Rated 5 based on 1 product reviews
IKO Roofing - Commercial

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationIKO Roofing - Commercial Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

InnoviFlash™ TPO Drain Flashings are used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. They are made from 60-mil TPO-coated metal, with an IKO InnoviTPO membrane flange prewelded to the metal downspout. The TPO flat-roof drain downspout is designed to be inserted into existing external drainpipes (soffit drains) for rainwater runoff and is available in pipe diameters of 3 in. (76.2 mm), 4 in. (101.6 mm), 5 in. (127 mm) and 6 in. (152.4 mm) for both new and retrofit construction. The aluminum component is robust and durable. InnoviFlash TPO Drain Flashings are designed to be simple and aesthetic, with flange colors available in white, grey and tan. InnoviFlash TPO Drain Flashings are important components in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

- Hide Gallery
InnoviFlash™ TPO Drain Flashing

Specifications for InnoviFlash™ TPO Drain Flashing
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW