Rated 5 based on 1 product reviews
IKO Roofing - Commercial

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationIKO Roofing - Commercial Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

InnoviFlash™ Reinforced Perimeter Strip (RPS) is used for easy installation of IKO Innovi™ TPO thermoplastic polyolefin single-ply roofs. InnoviFlash Reinforced Perimeter Strip features a 3-inch (76.2-mm)-wide vulcanized rubber adhesive tape laminated to a 35-mil reinforced 6-inch (152.4-mm)-wide white TPO cover strip, providing outstanding bonding performance. This TPO-reinforced termination strip is available in 100-foot (30.5-m) rolls, with two rolls per case and 36 cases per pallet. The InnoviFlash Reinforced Perimeter Strip requires no fastening through the membrane, which eliminates the potential for leaks from fastener penetration, and requires no heat-welding. It is for use as a base tie-in at angle changes, at either the horizontal or vertical element, with IKO InnoviTPO induction-welded, fully adhered and mechanically attached roofing systems. InnoviFlash RPS reduces any membrane bridging and helps to extend the service life of the membrane. The InnoviFlash Reinforced Perimeter Strip is an important component in the successful installation of an IKO InnoviTPO commercial roofing system and can help qualify for an appropriate IKO Diamond Shield Limited Warranty.

- Hide Gallery
InnoviFlash™ TPO Reinforced Perimeter Strip (RPS)

Specifications for InnoviFlash™ TPO Reinforced Perimeter Strip (RPS)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW