Rated 5 based on 1 product reviews
Sika Corporation - Roofing

Commercial Roofing Systems

CONTACT INFO
EMAIL
Request for informationSika Corporation - Roofing Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
WARRANTY

For Warranty Information Click Here

Insulated roof deck systems offer a proven alternative to traditional, multi-layer, low slope roofing systems. This revolutionary approach to roofing construction provides a complete roof in only two components to simplify the design, procurement and installation of a low slope roof system by eliminating traditional, individual components such as a steel deck, vapor barrier, multiple layers of board insulation, and cover boards.

System Benefits

Faster Installation

  • Only two components vs. up to seven in traditional systems

  • Fewer fastening requirements reducing the complexity and time to install the roof assembly

Improved Performance

  •  Industry's most trusted PVC membranes from Sika Sarnafil

  • Durable steel surface that supports foot traffic without Coverboard

  • Higher R-value per inch of insulation

  • Superior resistance to transverse load

  • Steel facing is impermeable to air and water

  • Superior resistance to moisture

System Properties

  • Roof membrane thicknesses available in 60, 72 and 80 mils

  • Membrane can be mechanically fastened or fully adhered.

  • Panel thicknesses from 2" to 8"

  • R-values from R14 to R62

  • Panel width of 40"

  • Diaphragm & non-diaphragm solutions available

  • ¼: 12 minimum slope

  • Panel length from 8' to 50'

- Hide Gallery
Insulated Roof Deck System

Catalogs for Insulated Roof Deck System
Videos for Insulated Roof Deck System
Sika Corporation - Roofing video of Rogers Centre - Toronto, Canada
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sarnafil G 410 SA Membrane - Portland, OR
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika SolaRoof Video
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sarnafil G 410 SA Flashing vs. Solvent-Based Adhesives
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika Sarnafil Reaches Higest Possible Certification
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sika Roofing Sustainability Promise
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sustainable Roofing Part 2- An Interview with Jay Thomas, Marketing Director of Sika Sarnafil
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of Sustainable Roofing Part 1- An Interview with Jay Thomas, Marketing Director of Sika Sarnafil
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information
Sika Corporation - Roofing video of More Value, Less Impact
2020-11-05T00:00:00+00:00Z
(Sika Corporation - Roofing)request for information