Rated 5 based on 1 product reviews
Miele Professional

CONTACT INFO
9 Independence Way
Princeton, NJ 08540
Toll Free: 866-781-5053
Phone: 609-419-9898
Continuing Education Logo
EMAIL
Request for informationMiele Professional Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon

Integrated dishwasher, ADA compliant, for large loads of dishware in households, offices and utility areas.

PFD 102 i (120 V)

  • Wash performance: 13 place settings in just 52 min

  • 13% less energy consumption

  • Perfect lighting for easy loading - BrilliantLight

  • Everything completely dry – AutoOpen assisted drying

  • Intuitive to operate thanks to clear fascia panel design

PFD 102 i (120 V) Installation Plan
PFD 102 i (120 V) Operating Instructions

- Hide Gallery
Integrated Dishwasher - PFD 102 i (120V)

Integrated Dishwasher - PFD 102 i (120V)  

1
Catalogs for Integrated Dishwasher - PFD 102 i (120V)