Rated 5 based on 1 product reviews
Pittsburgh Paints (formerly PPG Paints)

Interior and Exterior Paints

CONTACT INFO
400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Phone:
Continuing Education Logo
EMAIL
Request for informationPittsburgh Paints (formerly PPG Paints) Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

PPG SPEEDHIDE® Interior/Exterior WB Alkyd is our commercial grade water-borne alkyd designed as a spray or brush and rolled-applied, interior/exterior finish coat for wood, plaster, wallboard, metal and masonry surfaces. Speedhide Interior/Exterior WB Alkyd is a low VOC replacement for traditional alkyd enamels providing alkyd hardness and durability. This coating is formulated to provide excellent gloss retention, flash rust resistance, and adhesion. This product's tough, durable finish has good block resistance and is resistant to mildew formation on the paint film. It is a compliant ‘green' coating with less than 50 g/L VOC and its low odor makes Speedhide WB Alkyd suitable for institutional, commercial and residential applications. Available in Satin (6-1410XI Series), SEMI-GLOSS (6-1510XI Series), GLOSS(6-1610XI Series).

FEATURES:

  • Excellent Stain Blocking and Stain Resistance

  • Alkyd Hardness and Durability

  • Excellent Block Resistance



PPG SPEEDHIDE® Sell Sheet

- Hide Gallery
Interior/Exterior WB Alkyd

Specifications for Interior/Exterior WB Alkyd - PPG SPEEDHIDE®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Interior/Exterior WB Alkyd - PPG SPEEDHIDE®
09 90 00
BusinessApplication
Building Construction Specifications
Catalogs for Interior/Exterior WB Alkyd - PPG SPEEDHIDE®