Rated 5 based on 1 product reviews
Kattsafe

Safe Access and Fall Protection

CONTACT INFO
5199 E 500 S Suite 100
Whitestown, IN 46075
Toll Free: 888-637-7872
Phone: 317-769-7710
Continuing Education Logo
EMAIL
Request for informationKattsafe Contact Us / RFI
SOCIAL
YouTube icon

The GR31 Internal Wall Mount Guardrail provides the highest level of passive safety for internal wall mounted applications. GR31 posts are positioned a maximum of 8ft on center. This system is sold in kit form to ensure all components are included for a seamless installation.

Roof guardrail systems can be purchased by simply selecting the kit length(s) required, the number of corner kits, wall termination kits and ladder connection hardware kits. GR31 guardrail is simple and quick to install. This system can be easily customized to suit specific site requirements. 

Product Sheet

Request a Quote

- Hide Gallery
Internal Wall Mount Guardrail

Specifications for Internal Wall Mount Guardrail - GR31
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Internal Wall Mount Guardrail - GR31
Videos for Internal Wall Mount Guardrail - GR31
Kattsafe video of FixFast Retractable stiles for internal KATT ladders
2015-04-24T00:00:00+00:00Z
(Kattsafe)request for information
Kattsafe video of FixFast XS Horizontal Lifeline System
2015-04-24T00:00:00+00:00Z
(Kattsafe)request for information
Kattsafe video of FixFast DukMat Rooftop Walkways
2015-04-24T00:00:00+00:00Z
(Kattsafe)request for information
Kattsafe video of FIXFAST USA - safe access products and fall protection systems
2014-02-21T00:00:00+00:00Z
(Kattsafe)request for information