Rated 5 based on 1 product reviews
IsoStore

Soundproof Doors

CONTACT INFO
EMAIL
Request for informationIsoStore Contact Us / RFI
PRODUCT SELECTION RESOURCES

Available in sizes up to 84" wide and 96" tall at a weight of 17 pounds per sf.

Our proprietary and fully sound tested IsoDoor HD (HD LF) is created for walls that require the highest levels of performance within a single operating wood door. The IsoDoor HD is well suited for any wall with an STC rating of 64 or lower. The IsoDoor HD is most commonly used in home theaters, recording studios, and rooms that require exceptionally high isolation for both low frequencies and within the vocal range. Generally in walls with double stud framing or decoupled using GenieClips/HushFrame Rafts or similar.

The standard size for our IsoDoor HD is 36" wide and 80" tall. This is a custom door that can be built in a size anywhere from 24" to 42" wide and 60" to 96" tall. Also available in a double door assembly up to 84" wide and 96" tall. The slab thickness is 2-1/2". The weight of the IsoDoor HD is 340 pounds, about 235 pounds more than a solid core noise cancelling door, and even 110 pounds more than our more standard IsoDoor SD. Each IsoDoor HD arrives pre-hung with a jamb to match your wall depth, up to 8" included in the price (deeper jamb depths available on request). All perimeter seals are included with a fully mortised automatic door bottom, acoustic threshold, and rubber perimeter seal system. The only component not included is the door handle itself.

- Hide Gallery
ISODOOR HD
Videos for ISODOOR HD
IsoStore video of IsoDoor SD with IsoDoor HD - Real World Performance Soundproof Home Theater Recording Studio Doors
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoDoor Install Explainer Video Animation - Sound Control Door Installation from IsoStore
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoStore IsoDoor HDLF with IsoDoor SD and GenieClip RST Theater Room Soundproofing
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of HushFrame Raft Connector Explainer Video with Assemblies
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoDoor Performance - Real World Video From Customer
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information