Rated 5 based on 1 product reviews
IsoStore

Soundproof Doors

CONTACT INFO
EMAIL
Request for informationIsoStore Contact Us / RFI
PRODUCT SELECTION RESOURCES

Available in sizes up to 84" wide and 96" tall at a weight of 7.5 pounds per sf.

Our fully sound tested IsoDoor V is recommended for more basic wall assemblies or communicating door assemblies (combined with our other sound control door models in the same opening). The IsoDoor V is well suited for any wall with an STC rating of 47 or lower. Generally used in assemblies with standard framed walls for a significant upgrade over a solid core or solid wood door. Performance exceeds a 2" x 4" insulated wall with drywall on each side.

The standard size for our IsoDoor V is 36" wide and 80" tall. This is a custom door that can be built in a size anywhere from 24" to 42" wide and 60" to 96" tall. Also available in a double door assembly up to 84" wide and 96" tall. The slab thickness is 1-3/4". The weight of the IsoDoor V is 140 pounds. Each IsoDoor V arrives pre-hung with a jamb to match your wall depth, up to 8" included in the price. All perimeter seals are included with a fully mortised automatic noise reduction door bottom, acoustic threshold, and rubber perimeter seal system. The only component not included is the door handle itself

- Hide Gallery
ISODOOR V
Videos for ISODOOR V
IsoStore video of IsoDoor SD with IsoDoor HD - Real World Performance Soundproof Home Theater Recording Studio Doors
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoDoor Install Explainer Video Animation - Sound Control Door Installation from IsoStore
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoStore IsoDoor HDLF with IsoDoor SD and GenieClip RST Theater Room Soundproofing
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of HushFrame Raft Connector Explainer Video with Assemblies
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information
IsoStore video of IsoDoor Performance - Real World Video From Customer
2024-03-26T00:00:00+00:00Z
(IsoStore)request for information