Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

JM EPDM R FIT Systemscart-plus

JM EPDM membrane with factory inseam tape for R FIT 60 mil & R FIT 75 mil

Features

Meets the requirements of ASTM D 4637, Type II

Membrane: Cured EPDM (ethylene propylene diene monomer) reinforced with a tough 1,000+ denier polyester mat. Excellent puncture and hail resistance.

Factory Inseam Tape: For superior quality assurance and labor savings compared to field fabricated seams.

Fully Extruded: Produces fewer air voids, more uniform thickness and smoother sheets.

Vulcanization Process: Combines two layers of membrane to produce a fully cross-linked monolithic membrane.

Polymer Formulation: Performs in extreme temperature climates and withstands differential movement (elongation).

UV-Stabilization Properties: Offers outstanding ozone and weather resistance delivering one of the longest service lives available.

Color: Black


CAD Drawings for JM EPDM R FIT Systems
3E-FW-B8 Base Tie In (Polymer Batten Strip) on Wall 6 inch Sealing Strip
download:view:
3E-FW-B3 Base Flashing with Horizontal Polymer Batten Strip
download:view:
3E-FW-B4 Base Flashing with Vertical Polymer Batten Strip
download:view:
3E-FW-B5 Deck Obstruction Base Flashing with (RTS)
download:view:
3E-FW-B9 Deck Obstruction Base Flashing with 6 inch Sealing Strip
download:view:
E-FW-B5 Membrane Flashing Base Tie-In (High Internal Pressure)
download:view:
3E-FW-B7 Base Tie In (Batten Strip) with 6 inch Sealing Strip
download:view:
3E-FW-B6 Base Tie In (F&P) with 6 inch Sealing Strip
download:view:
3E-FW-B1 Base Flashing with Horizontal Termination Strip (RTS)
download:view:
3E-FW-B2 Base Flashing with Vertical Termination Strip (RTS)
download:view:
E-FW-B4 Base Tie-In - Fastener & Plate On Wall
download:view:
E-FW-B3 Base Tie-In - Fastener & Plate
download:view:
3E-DV-05I Through Wall Welded Scupper Sleeve
download:view:
3E-DV-02 Overflow Roof Drain with Water Dam
download:view:
3E-DV-06I Wall Overflow Welded Scupper Sleeve
download:view:
3E-DV-06 Wall Overflow Welded Scupper Sleeve
download:view:
3E-DV-04 Primary and Overflow Roof Drain
download:view:
3E-DV-03 Primary Roof Drain Insert
download:view:
3E-DV-01 Roof Drain
download:view:
3E-DV-05 Through Wall Welded Scupper Sleeve
download:view:
E-DV-11 Primary and Overflow Drain Sump
download:view:
E-DV-09 Primary Drain Sump - Steep Slope - Greater than 3:12 Slope Mech. Att.
download:view:
E-DV-10 Primary Drain Sump - Steep Slope - Greater than 3:12 Slope Adhered
download:view:
E-DV-08 Primary Drain Sump - Low Slope - Less than 3:12 Slope
download:view:
E-DV-12 JM EPDM Hercules Retrodrain
download:view:
E-DV-06 Low Wall Primary Scupper Flashing
download:view:
E-DV-07 Overflow Scupper
download:view:
3E-EJ-05 Expand-O-Flash Curb to Wall EJ Cover (RTS)
download:view:
E-DV-05 Primary Scupper with Tapered Drainage Sump
download:view:
E-DV-04I Through-Wall Scupper
download:view:
E-DV-04 Through-Wall Scupper
download:view:
E-DV-03 Through-Wall Scupper
download:view:
E-DV-01 Vent Pipe
download:view:
E-DV-02 Vent Pipe
download:view:
3E-EJ-08 Curb to Curb Field Fabricated Joint Cover 6 inch Sealing Strip
download:view:
3E-EJ-07 Curb to Curb Field Fabricated Joint Cover with RTS Strip
download:view:
3E-EJ-04 Roof to Roof Expansion Joint with 6 inch Sealing Strip
download:view:
3E-EJ-06 Expand-O-Flash Curb to Wall EJ 6 inch Sealing Strip
download:view:
3E-EJ-03 Roof to Roof Expansion Joint with RTS Strip
download:view:
3E-EJ-02 EJ Roof to Wall with 6 inch Sealing Strip
download:view:
E-EJ-14 Roof to Roof with Expansion Slip Plate
download:view:
3E-EJ-01 EJ Roof to Wall with RTS Strip
download:view:
E-EJ-12 EJ Roof to Wall with 6 inch Sealing Strip
download:view:
E-EJ-11 EJ Roof to Roof with 6 inch Sealing Strip
download:view:
E-EJ-13 EJ Roof to Wall with 6 inch Seam Tape
download:view:
E-EJ-10 EJ Roof to Roof with 6 inch Seam Tape
download:view:
E-EJ-08 Expand-O-Flash Curb To Curb Expansion Joint Cover - Style EJ/WC
download:view:
E-EJ-07 Expand-O-Flash Curb To Wall Expansion Joint Cover - Style CF/EJ
download:view:
E-EJ-06 Expand-O-Flash Curb To Curb Expansion Joint Cover - Style CF
download:view:
E-EJ-09 Expand-O-Flash Curb To Wall - Style EJ/WC
download:view:
3E-EJ-10 Curb to Curb Expansion Joint Cover 6 inch Sealing Strip
download:view:
3E-EJ-09 Curb to Curb Expansion Joint Cover with RTS Strip
download:view:
E-EJ-03 Expand-O-Flash Curb To Wall Expansion Joint Cover- Style CF/EJ
download:view:
E-EJ-04 Expand-O-Flash Roof To Roof Expansion Joint Cover - Style EJ
download:view:
E-EJ-05 Expand-O-Flash Roof To Wall - Style EJ
download:view:
E-EJ-01 Expansion Joint - Roof To Wall
download:view:
E-EJ-02 Expansion Joint - Roof To Roof
download:view:
3E-FC-01 Prefab Water Tight Metal Curb Flashing 2 inch Max Flange
download:view:
3E-FC-02 Prefab Water Tight Metal Curb Flashing 2-3 inch Flange
download:view:
3E-FC-06 RTU Curb Flashing with Metal CF Sealing Strip
download:view:
3E-FC-08 Prefabricated Metal Curb Flashing with RTS
download:view:
3E-FC-03 Outside Corner RTS Strip Layout
download:view:
3E-FC-04 Inside Corner RTS Strip Layout
download:view:
3E-FC-05 RTU Curb Flashing Sealing Strip
download:view:
3E-FC-07 RTU Curb Flashing with RTS
download:view:
E-FC-13 EPDM Inside Corner with Seam Tape and Vertical Wall Fastening
download:view:
E-FC-14 EPDM Flashing Wall with Term Bar and Corner Coping
download:view:
E-FC-11 Prefabricated water tight metal Curb Base Flashing
download:view:
E-FC-10 EPDM Outside Corner with Seam Tape - 30 Year
download:view:
E-FC-08 EPDM Outside Corner with RTS Strips - 30 Year
download:view:
E-FC-09 EPDM Outside Corner with Seam Tape
download:view:
E-FC-07 EPDM Outside Corner with RTS Strips
download:view:
E-FC-12 Wood Curb Base Flashing
download:view:
3E-FC-17I Outside Corner with RTS Strips Installation
download:view:
3E-FC-16I Inside Corner with RTS Strips Installation
download:view:
E-FC-04 EPDM Inside Corner with RTS Strips - 30 Year
download:view:
E-FC-06 EPDM Inside Corner with Seam Tape - 30 Year
download:view:
E-FC-01 Prefabricated Metal Curb Base Flashing
download:view:
E-FC-05 EPDM Inside Corner with Seam Tape
download:view:
E-FC-03 EPDM Inside Corner with RTS Strips
download:view:
E-FC-02 Roof Hatch
download:view:
3E-FC-13I Inside Corner with JM Peel & Stick Flashing Installation
download:view:
3E-FC-14I Inside Corner with Separate Wall Flashing Installation
download:view:
3E-FC-12I Outside Corner At Welded Watertight Curb Installation
download:view:
3E-FC-13 Inside Corner with JM Peel & Stick Flashing
download:view:
3E-FC-15I Outside Corner with Seam Tape Installation
download:view:
3E-FC-14 Inside Corner with Separate Wall Flashing
download:view:
3E-FC-12 Outside Corner At Welded Watertight Curb
download:view:
3E-FC-15 Outside Corner with Seam Tape
download:view:
3E-FC-11I Outside Corner with JM Peel & Stick Flashing Installation
download:view:
3E-FC-10 RTU Curb and Counter Flashing With Sealing Strip
download:view:
3E-FP-06 Penetration Cover Strip Options for Pre-Molded Flashing
download:view:
3E-FP-04 Metal Penetration Pocket with Peel and Stick Flashing
download:view:
3E-FP-03 Hot Stack Penetration with Field Fabricated Flashing
download:view:
3E-FC-09 RTU Curb Base Flashing with Sealing Strip
download:view:
E-FP-02 Field Fabricated Vent Pipe
download:view:
3E-FP-02 Vent Pipe Penetration with Field Fabricated Flashing
download:view:
3E-FP-05 Penetration Pocket with Peel and Stick Flashing
download:view:
3E-FP-01 Penetration with JM Peel and Stick Pipe Boot
download:view:
E-FP-01 JM Peel and Stick Pipe Boot
download:view:
E-FW-M1I EPDM Base & Wall Flashing with Coping Isometric View Master Detail
download:view:
E-FP-04 Metal Penetration Pocket Over EPDM
download:view:
E-FP-06 EPDM Pourable Sealer Pocket
download:view:
E-FP-05 Vent Pipe - Hot
download:view:
3E-MS-03 Lap Splice Under Wall Flashing with Sealing Strip
download:view:
3E-MS-04 Lap Splice Over Field Seam with Sealing Strip
download:view:
3E-MS-05 Lap Splice with 6 inch Sealing Strip Endlap
download:view:
3E-MS-01 Lap Splice 6 inch Sealing Strip
download:view:
3E-MS-02 Lap Splice 6 inch Seam Tape
download:view:
E-MS-01 Reinforced EPDM Membrane Cut Edge Lap Caulk
download:view:
E-FW-M1 EPDM Base & Wall Flashing with Coping Master Detail
download:view:
3E-MS-06 Lap Splice at Wall Flashing with Sealing Strip
download:view:
E-MS-PT4 Tape/Standard Sheet Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT7 Tape/Tape Side Lape & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT8 Tape/Tape Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT9 Tape/Tape Side Lap With Polymer Batten Bar
download:view:
E-MS-PT6 Tape/Tape Side Lap & T-Joint - Pre-Taped
download:view:
E-MS-02 EPDM Membrane Side Lap & T-Joint
download:view:
E-MS-PT5 Tape/Tape Assembly - Pre-Taped
download:view:
E-MS-PT3 Tape/Standard Sheet Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT2 Tape/Standard Sheet Side Lap & T-Joint - Pre-Taped
download:view:
E-MS-PT1 Tape/Standard Sheet Assembly - Pre-Taped
download:view:
E-MS-09 In-Lap Fastening Method - Wood Plank Deck
download:view:
E-MS-12 Polymer Batten Strip Fastening Method
download:view:
E-MS-11 Continuous Strip Fastening Method
download:view:
E-MS-14 Slope Transition-Ridge
download:view:
E-MS-13 Slope Transition-Valley
download:view:
E-MS-05 In-Lap Fastening Method - Mechanically Attached
download:view:
E-MS-10 Reinforced Perimeter Strip Fastening Method
download:view:
E-MS-08 In-Lap Fastening Method - Concrete Deck
download:view:
E-MS-07 In-Lap Fastening Method - Plywood Deck
download:view:
E-MS-06 In-Lap Fastening Method - Steel Deck
download:view:
E-MS-04 EPDM Side Lap & T-Joint - 30 Year
download:view:
E-MS-03 EPDM Side Lap & T-Joint - 30 Year
download:view:
E-PT-05 EPDM Peel & Stick Walkpads Over EPDM Membrane
download:view:
E-PT-04 Walkway-Concrete Paver
download:view:
E-PT-07 Lightning Rod-Wall Mount
download:view:
E-PT-08 Lightning Rod-Roof Mount
download:view:
E-PT-02 Support-Medium
download:view:
E-PT-03 Support-Heavy
download:view:
E-PT-06 Ballasted EPDM
download:view:
E-PT-01 Support-Light
download:view:
E-TI-04 Curb Tie-In to Roof with 6 inch Sealing Strip
download:view:
E-TI-05 Curb Tie-In to Roof with 6 inch Seam Tape
download:view:
E-PT-10 Hurricane Peel Stop Anchor Bar
download:view:
E-PT-09 JM ENRGY Anchor - EPDM
download:view:
E-TI-01 EPDM Transition to Sloped Shingle Roof
download:view:
E-TI-03 Tie-In - Bituminous to EPDM
download:view:
E-TI-02 Curb Tie-In to Roof
download:view:
3E-FW-I4 Intermediate Flashing Attachment with Polymer Batten Strip
download:view:
3E-FW-I5 Intermediate Flashing Cover with Polymer Batten Strip
download:view:
3E-FW-I1 Intermediate Termination with CF and Cut in Reglet
download:view:
3E-FW-I2 Intermediate Termination with Surface MTD CF
download:view:
3E-FW-I3 Intermediate Termination Below Wall Cladding
download:view:
E-FW-I3 EPDM Intermediate Termination with Termination Bar
download:view:
E-FW-I5 EPDM Intermediate Termination Below Wall Cladding
download:view:
E-FW-I4 EPDM Intermediate Termination with Through-Wall Counter Flashing
download:view:
3E-FE-V6 Gutter & Metal Edge with EPDM Sealing Strip
download:view:
3E-FE-V4 Metal Drip Edge with EPDM Sealing Strip
download:view:
3E-FE-P2 Extended JM Presto Tite Fascia
download:view:
3E-FE-V2 Roof Edge Gutter with Flange
download:view:
E-FE-P4 JM Metal Drip Edge with JM EPDM Sealing Strip
download:view:
E-FE-P3 Rail Fascia System For Single Ply Roofs
download:view:
3E-FE-P1 Presto Tite Fascia for Single Ply Systems
download:view:
3E-FW-T3 Fabricated Metal Coping Over Adhered EPDM
download:view:
3E-FW-T1 Top of Wall Termination with Stone Coping
download:view:
3E-FW-T2 Presto-Lock Coping Over EPDM
download:view:
E-FE-P5 JM Gravel Stop with JM EPDM Sealing Strip
download:view:
E-FE-P1 JM Presto Lock Fascia Over EPDM
download:view:
E-FW-T4 Perma-Tite Continuous Cleat Coping System Over EPDM
download:view:
3E-FW-T4 Presto-Tite Fascia on Sloped Parapet
download:view:
3E-FW-T5 Presto-Tite Fascia on Flat Parapet
download:view:
VB-2 JM Vapor Barrier SAR - Pipe Penetration
download:view:
VB-6 JM Vapor Barrier SAR - Inside Curb
download:view:
E-FW-T1 Fabricated Metal Coping Over Adhered EPDM
download:view:
VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail - Alt
download:view:
VB-5 JM Vapor Barrier SA - Outside Curb Detail
download:view:
VB-6 JM Vapor Barrier SA - Inside Curb Detail
download:view:
VB-1 (ALT) JM Vapor Barrier SAR - Wall Base
download:view:
VB-4 JM Vapor Barrier SAR - Field Laps
download:view:
VB-1 JM Vapor Barrier SAR - Wall Base
download:view:
VB-5 JM Vapor Barrier SAR - Outside Curb
download:view:
VB-3 JM Vapor Barrier SAR - Drain
download:view:
VB-2 JM Vapor Barrier SA - Pipe Penetration Detail
download:view:
VB-4 JM Vapor Barrier SA - Detail at Field Laps
download:view:
VB-1 JM Vapor Barrier SA - Wall Base Detail
download:view:
VB-3 JM Vapor Barrier SA - Drain Detail
download:view:
E-FE-V6 Gutter & Metal Edge with EPDM Sealing Strip
download:view:
E-FE-V2 Metal Drip Edge with EPDM Sealing Strip
download:view:
E-FE-V8 Gutter & Term Bar
download:view:
E-FE-V4 Gravel Stop with JM EPDM Sealing Strip
download:view:
E-FE-V1 Wood Nailer Attachement
download:view:
E-FE-V7 Gutter & JM Drain Bar
download:view:
SPL-DV-02 Throughwall Metal Scupper with EPDM Membrane
download:view:
SPL-FW-02 Wall Mounted Ladder EPDM Base Flashing
download:view:
SPL-FW-05 Flashing Wall Optional Terminations
download:view:
SPL-FC-02 Typical EPDM Door Sill Flashing
download:view:
SPL-FP-10 Angle Iron Flashing Scrim Layout
download:view:
SPL-EJ-02 Expansion Joint EPDM Roof to Wall
download:view:
SPL-FW-04 Deck Mounted Ladder EPDM Base Flashing
download:view:
SPL-FP-07 Wide Flange Flashing Scrim Layout
download:view:
SPL-FP-02 EPDM Roof Multi-Pipe Penetration Flashing
download:view:
SPL-FP-04 EPDM Square Tube Penetration Flashing
download:view:
SPL-FP-09 EPDM Angle Iron Penetration Flashing
download:view:
T1P-FP-06 Angle Iron Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-04 Wide Flange Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
SPL-FP-06 EPDM Wide Flange Penetration Flashing
download:view:
Specifications for JM EPDM R FIT Systems
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for JM EPDM R FIT Systems
Catalogs for JM EPDM R FIT Systems
Videos for JM EPDM R FIT Systems
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information