Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Use: JM SP Liquid Flashing Concrete Primer is used to prime properly prepared and abraded concrete and masonry substrates that comes into contact with JM single ply membranes as part of the JM SP Liquid Flashing System.

Type: 2-component, epoxy based, cold applied liquid primer

Color: Clear Part A and Yellow Part B

Features:
Excellent adhesion to a wide variety of masonry substrates
Solvent Free and Low VOC
Quick curing to support faster application times Pre-portioned and easy to use

- Hide Gallery
JM SP Liquid Flashing Concrete Primer

Catalogs for JM SP Liquid Flashing Concrete Primer
Videos for JM SP Liquid Flashing Concrete Primer
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information