Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

White Ethylene Propylene Diene Monomer Membrane, nonreinforced, cured White EPDM in 60 & 90 mil. 

Features

Meets the requirements of ASTM D 4637, Type I

Fully Extruded: Produces fewer air voids, more uniform thickness and smoother sheets.

Vulcanization Process: Combines two layers of membrane to produce a fully cross-linked monolithic membrane.

Membrane Formulation: Performs in extreme temperature climates and withstands differential movement (elongation).

UV-Stabilization Properties: Offers outstanding ozone and weather resistance delivering one of the longest service lives available.

Technical Expertise: Backed by 30+ years of EPDM experience and installations.

Reflectivity: JM White EPDM meets or exceeds LEED and CRRC requirements for a reflective roof system.

Color: White

- Hide Gallery
JM White EPDM NR Systems

CAD Drawings for JM White EPDM NR Systems
3E-FW-B8 Base Tie In (Polymer Batten Strip) on Wall 6 inch Sealing Strip
download:view:
3E-FW-B7 Base Tie In (Batten Strip) with 6 inch Sealing Strip
download:view:
3E-FW-B3 Base Flashing with Horizontal Polymer Batten Strip
download:view:
3E-FW-B4 Base Flashing with Vertical Polymer Batten Strip
download:view:
3E-FW-B5 Deck Obstruction Base Flashing with (RTS)
download:view:
3E-FW-B6 Base Tie In (F&P) with 6 inch Sealing Strip
download:view:
3E-FW-B2 Base Flashing with Vertical Termination Strip (RTS)
download:view:
E-FW-B5 Membrane Flashing Base Tie-In (High Internal Pressure)
download:view:
3E-FW-B9 Deck Obstruction Base Flashing with 6 inch Sealing Strip
download:view:
3E-FW-B1 Base Flashing with Horizontal Termination Strip (RTS)
download:view:
3E-DV-04 Primary and Overflow Roof Drain
download:view:
3E-DV-03 Primary Roof Drain Insert
download:view:
E-FW-B4 Base Tie-In - Fastener & Plate On Wall
download:view:
E-FW-B3 Base Tie-In - Fastener & Plate
download:view:
3E-DV-05I Through Wall Welded Scupper Sleeve
download:view:
3E-DV-02 Overflow Roof Drain with Water Dam
download:view:
3E-DV-06I Wall Overflow Welded Scupper Sleeve
download:view:
3E-DV-05 Through Wall Welded Scupper Sleeve
download:view:
3E-DV-06 Wall Overflow Welded Scupper Sleeve
download:view:
E-DV-11 Primary and Overflow Drain Sump
download:view:
E-DV-12 JM EPDM Hercules Retrodrain
download:view:
3E-DV-01 Roof Drain
download:view:
E-DV-09 Primary Drain Sump - Steep Slope - Greater than 3:12 Slope Mech. Att.
download:view:
E-DV-10 Primary Drain Sump - Steep Slope - Greater than 3:12 Slope Adhered
download:view:
E-DV-08 Primary Drain Sump - Low Slope - Less than 3:12 Slope
download:view:
E-DV-05 Primary Scupper with Tapered Drainage Sump
download:view:
E-DV-06 Low Wall Primary Scupper Flashing
download:view:
E-DV-04I Through-Wall Scupper
download:view:
E-DV-04 Through-Wall Scupper
download:view:
E-DV-07 Overflow Scupper
download:view:
3E-EJ-07 Curb to Curb Field Fabricated Joint Cover with RTS Strip
download:view:
3E-EJ-05 Expand-O-Flash Curb to Wall EJ Cover (RTS)
download:view:
3E-EJ-03 Roof to Roof Expansion Joint with RTS Strip
download:view:
3E-EJ-02 EJ Roof to Wall with 6 inch Sealing Strip
download:view:
E-DV-03 Through-Wall Scupper
download:view:
E-DV-01 Vent Pipe
download:view:
E-DV-02 Vent Pipe
download:view:
3E-EJ-08 Curb to Curb Field Fabricated Joint Cover 6 inch Sealing Strip
download:view:
3E-EJ-04 Roof to Roof Expansion Joint with 6 inch Sealing Strip
download:view:
3E-EJ-06 Expand-O-Flash Curb to Wall EJ 6 inch Sealing Strip
download:view:
E-EJ-12 EJ Roof to Wall with 6 inch Sealing Strip
download:view:
E-EJ-11 EJ Roof to Roof with 6 inch Sealing Strip
download:view:
E-EJ-13 EJ Roof to Wall with 6 inch Seam Tape
download:view:
E-EJ-14 Roof to Roof with Expansion Slip Plate
download:view:
3E-EJ-01 EJ Roof to Wall with RTS Strip
download:view:
E-EJ-10 EJ Roof to Roof with 6 inch Seam Tape
download:view:
E-EJ-07 Expand-O-Flash Curb To Wall Expansion Joint Cover - Style CF/EJ
download:view:
E-EJ-08 Expand-O-Flash Curb To Curb Expansion Joint Cover - Style EJ/WC
download:view:
E-EJ-06 Expand-O-Flash Curb To Curb Expansion Joint Cover - Style CF
download:view:
E-EJ-04 Expand-O-Flash Roof To Roof Expansion Joint Cover - Style EJ
download:view:
E-EJ-09 Expand-O-Flash Curb To Wall - Style EJ/WC
download:view:
E-EJ-05 Expand-O-Flash Roof To Wall - Style EJ
download:view:
E-EJ-02 Expansion Joint - Roof To Roof
download:view:
3E-FC-06 RTU Curb Flashing with Metal CF Sealing Strip
download:view:
3E-EJ-10 Curb to Curb Expansion Joint Cover 6 inch Sealing Strip
download:view:
3E-EJ-09 Curb to Curb Expansion Joint Cover with RTS Strip
download:view:
3E-FC-03 Outside Corner RTS Strip Layout
download:view:
3E-FC-04 Inside Corner RTS Strip Layout
download:view:
E-EJ-03 Expand-O-Flash Curb To Wall Expansion Joint Cover- Style CF/EJ
download:view:
E-EJ-01 Expansion Joint - Roof To Wall
download:view:
3E-FC-01 Prefab Water Tight Metal Curb Flashing 2 inch Max Flange
download:view:
3E-FC-02 Prefab Water Tight Metal Curb Flashing 2-3 inch Flange
download:view:
E-FC-13 EPDM Inside Corner with Seam Tape and Vertical Wall Fastening
download:view:
E-FC-14 EPDM Flashing Wall with Term Bar and Corner Coping
download:view:
3E-FC-08 Prefabricated Metal Curb Flashing with RTS
download:view:
3E-FC-05 RTU Curb Flashing Sealing Strip
download:view:
3E-FC-07 RTU Curb Flashing with RTS
download:view:
E-FC-12 Wood Curb Base Flashing
download:view:
E-FC-11 Prefabricated water tight metal Curb Base Flashing
download:view:
E-FC-10 EPDM Outside Corner with Seam Tape - 30 Year
download:view:
E-FC-08 EPDM Outside Corner with RTS Strips - 30 Year
download:view:
E-FC-04 EPDM Inside Corner with RTS Strips - 30 Year
download:view:
E-FC-06 EPDM Inside Corner with Seam Tape - 30 Year
download:view:
E-FC-09 EPDM Outside Corner with Seam Tape
download:view:
E-FC-07 EPDM Outside Corner with RTS Strips
download:view:
E-FC-05 EPDM Inside Corner with Seam Tape
download:view:
3E-FC-14I Inside Corner with Separate Wall Flashing Installation
download:view:
3E-FC-17I Outside Corner with RTS Strips Installation
download:view:
3E-FC-16I Inside Corner with RTS Strips Installation
download:view:
3E-FC-15I Outside Corner with Seam Tape Installation
download:view:
3E-FC-15 Outside Corner with Seam Tape
download:view:
E-FC-01 Prefabricated Metal Curb Base Flashing
download:view:
E-FC-03 EPDM Inside Corner with RTS Strips
download:view:
E-FC-02 Roof Hatch
download:view:
3E-FC-11I Outside Corner with JM Peel & Stick Flashing Installation
download:view:
3E-FC-13I Inside Corner with JM Peel & Stick Flashing Installation
download:view:
3E-FC-12I Outside Corner At Welded Watertight Curb Installation
download:view:
3E-FC-10 RTU Curb and Counter Flashing With Sealing Strip
download:view:
3E-FC-13 Inside Corner with JM Peel & Stick Flashing
download:view:
3E-FC-14 Inside Corner with Separate Wall Flashing
download:view:
3E-FC-12 Outside Corner At Welded Watertight Curb
download:view:
3E-FC-09 RTU Curb Base Flashing with Sealing Strip
download:view:
3E-FP-06 Penetration Cover Strip Options for Pre-Molded Flashing
download:view:
3E-FP-03 Hot Stack Penetration with Field Fabricated Flashing
download:view:
3E-FP-04 Metal Penetration Pocket with Peel and Stick Flashing
download:view:
3E-FP-02 Vent Pipe Penetration with Field Fabricated Flashing
download:view:
3E-FP-05 Penetration Pocket with Peel and Stick Flashing
download:view:
3E-FP-01 Penetration with JM Peel and Stick Pipe Boot
download:view:
E-FP-02 Field Fabricated Vent Pipe
download:view:
E-FP-01 JM Peel and Stick Pipe Boot
download:view:
E-FW-M1I EPDM Base & Wall Flashing with Coping Isometric View Master Detail
download:view:
E-FP-04 Metal Penetration Pocket Over EPDM
download:view:
E-FP-06 EPDM Pourable Sealer Pocket
download:view:
E-FW-M1 EPDM Base & Wall Flashing with Coping Master Detail
download:view:
E-FP-05 Vent Pipe - Hot
download:view:
3E-MS-03 Lap Splice Under Wall Flashing with Sealing Strip
download:view:
3E-MS-04 Lap Splice Over Field Seam with Sealing Strip
download:view:
3E-MS-06 Lap Splice at Wall Flashing with Sealing Strip
download:view:
3E-MS-05 Lap Splice with 6 inch Sealing Strip Endlap
download:view:
3E-MS-01 Lap Splice 6 inch Sealing Strip
download:view:
3E-MS-02 Lap Splice 6 inch Seam Tape
download:view:
E-MS-PT9 Tape/Tape Side Lap With Polymer Batten Bar
download:view:
E-MS-01 Reinforced EPDM Membrane Cut Edge Lap Caulk
download:view:
E-MS-02 EPDM Membrane Side Lap & T-Joint
download:view:
E-MS-PT4 Tape/Standard Sheet Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT3 Tape/Standard Sheet Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT7 Tape/Tape Side Lape & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT8 Tape/Tape Side Lap & T-Joint - 30 Year - Pre-Taped
download:view:
E-MS-PT2 Tape/Standard Sheet Side Lap & T-Joint - Pre-Taped
download:view:
E-MS-PT6 Tape/Tape Side Lap & T-Joint - Pre-Taped
download:view:
E-MS-PT1 Tape/Standard Sheet Assembly - Pre-Taped
download:view:
E-MS-PT5 Tape/Tape Assembly - Pre-Taped
download:view:
E-MS-14 Slope Transition-Ridge
download:view:
E-MS-05 In-Lap Fastening Method - Mechanically Attached
download:view:
E-MS-09 In-Lap Fastening Method - Wood Plank Deck
download:view:
E-MS-10 Reinforced Perimeter Strip Fastening Method
download:view:
E-MS-08 In-Lap Fastening Method - Concrete Deck
download:view:
E-MS-07 In-Lap Fastening Method - Plywood Deck
download:view:
E-MS-12 Polymer Batten Strip Fastening Method
download:view:
E-MS-06 In-Lap Fastening Method - Steel Deck
download:view:
E-MS-11 Continuous Strip Fastening Method
download:view:
E-MS-13 Slope Transition-Valley
download:view:
E-MS-03 EPDM Side Lap & T-Joint - 30 Year
download:view:
E-MS-04 EPDM Side Lap & T-Joint - 30 Year
download:view:
E-PT-05 EPDM Peel & Stick Walkpads Over EPDM Membrane
download:view:
E-PT-04 Walkway-Concrete Paver
download:view:
E-PT-07 Lightning Rod-Wall Mount
download:view:
E-PT-08 Lightning Rod-Roof Mount
download:view:
E-PT-02 Support-Medium
download:view:
E-PT-03 Support-Heavy
download:view:
E-TI-04 Curb Tie-In to Roof with 6 inch Sealing Strip
download:view:
E-PT-10 Hurricane Peel Stop Anchor Bar
download:view:
E-PT-09 JM ENRGY Anchor - EPDM
download:view:
E-TI-01 EPDM Transition to Sloped Shingle Roof
download:view:
E-TI-03 Tie-In - Bituminous to EPDM
download:view:
E-TI-02 Curb Tie-In to Roof
download:view:
E-PT-06 Ballasted EPDM
download:view:
E-PT-01 Support-Light
download:view:
3E-FW-I4 Intermediate Flashing Attachment with Polymer Batten Strip
download:view:
3E-FW-I5 Intermediate Flashing Cover with Polymer Batten Strip
download:view:
3E-FW-I1 Intermediate Termination with CF and Cut in Reglet
download:view:
3E-FW-I2 Intermediate Termination with Surface MTD CF
download:view:
3E-FW-I3 Intermediate Termination Below Wall Cladding
download:view:
E-TI-05 Curb Tie-In to Roof with 6 inch Seam Tape
download:view:
E-FW-I3 EPDM Intermediate Termination with Termination Bar
download:view:
E-FW-I5 EPDM Intermediate Termination Below Wall Cladding
download:view:
E-FW-I4 EPDM Intermediate Termination with Through-Wall Counter Flashing
download:view:
3E-FE-V6 Gutter & Metal Edge with EPDM Sealing Strip
download:view:
3E-FE-V4 Metal Drip Edge with EPDM Sealing Strip
download:view:
3E-FE-P2 Extended JM Presto Tite Fascia
download:view:
3E-FE-V2 Roof Edge Gutter with Flange
download:view:
E-FE-P4 JM Metal Drip Edge with JM EPDM Sealing Strip
download:view:
E-FE-P3 Rail Fascia System For Single Ply Roofs
download:view:
E-FE-P1 JM Presto Lock Fascia Over EPDM
download:view:
3E-FE-P1 Presto Tite Fascia for Single Ply Systems
download:view:
3E-FW-T3 Fabricated Metal Coping Over Adhered EPDM
download:view:
3E-FW-T4 Presto-Tite Fascia on Sloped Parapet
download:view:
3E-FW-T1 Top of Wall Termination with Stone Coping
download:view:
3E-FW-T2 Presto-Lock Coping Over EPDM
download:view:
E-FE-P5 JM Gravel Stop with JM EPDM Sealing Strip
download:view:
E-FW-T4 Perma-Tite Continuous Cleat Coping System Over EPDM
download:view:
E-FW-T1 Fabricated Metal Coping Over Adhered EPDM
download:view:
3E-FW-T5 Presto-Tite Fascia on Flat Parapet
download:view:
VB-2 JM Vapor Barrier SAR - Pipe Penetration
download:view:
VB-4 JM Vapor Barrier SAR - Field Laps
download:view:
VB-6 JM Vapor Barrier SAR - Inside Curb
download:view:
VB-1 JM Vapor Barrier SAR - Wall Base
download:view:
VB-3 JM Vapor Barrier SAR - Drain
download:view:
VB-1 (ALT) JM Vapor Barrier SA - Wall Base Detail - Alt
download:view:
VB-2 JM Vapor Barrier SA - Pipe Penetration Detail
download:view:
VB-4 JM Vapor Barrier SA - Detail at Field Laps
download:view:
VB-5 JM Vapor Barrier SA - Outside Curb Detail
download:view:
VB-1 (ALT) JM Vapor Barrier SAR - Wall Base
download:view:
VB-6 JM Vapor Barrier SA - Inside Curb Detail
download:view:
VB-1 JM Vapor Barrier SA - Wall Base Detail
download:view:
VB-3 JM Vapor Barrier SA - Drain Detail
download:view:
VB-5 JM Vapor Barrier SAR - Outside Curb
download:view:
E-FE-V6 Gutter & Metal Edge with EPDM Sealing Strip
download:view:
E-FE-V2 Metal Drip Edge with EPDM Sealing Strip
download:view:
E-FE-V4 Gravel Stop with JM EPDM Sealing Strip
download:view:
E-FE-V1 Wood Nailer Attachement
download:view:
E-FE-V7 Gutter & JM Drain Bar
download:view:
E-FE-V8 Gutter & Term Bar
download:view:
SPL-DV-02 Throughwall Metal Scupper with EPDM Membrane
download:view:
SPL-FW-02 Wall Mounted Ladder EPDM Base Flashing
download:view:
SPL-FC-02 Typical EPDM Door Sill Flashing
download:view:
SPL-EJ-02 Expansion Joint EPDM Roof to Wall
download:view:
SPL-FW-04 Deck Mounted Ladder EPDM Base Flashing
download:view:
SPL-FW-05 Flashing Wall Optional Terminations
download:view:
SPL-FP-02 EPDM Roof Multi-Pipe Penetration Flashing
download:view:
SPL-FP-07 Wide Flange Flashing Scrim Layout
download:view:
SPL-FP-10 Angle Iron Flashing Scrim Layout
download:view:
SPL-FP-04 EPDM Square Tube Penetration Flashing
download:view:
T1P-FP-06 Angle Iron Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
T1P-FP-04 Wide Flange Flashing Scrim Layout 1-Part Pourable Sealer Liquid Flashing
download:view:
SPL-FP-06 EPDM Wide Flange Penetration Flashing
download:view:
SPL-FP-09 EPDM Angle Iron Penetration Flashing
download:view:
Specifications for JM White EPDM NR Systems
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for JM White EPDM NR Systems
Catalogs for JM White EPDM NR Systems
Videos for JM White EPDM NR Systems
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information