Rated 5 based on 1 product reviews
Konecranes, Inc.

Lifting Equipment

CONTACT INFO
EMAIL
Request for informationKonecranes, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Konecranes KBK aluminum workstation lifting system satisfy the demanding requirements of clean workplaces and production lines with a lifting capacity of up to 2,000 kg. For precise and repetitive actions, especially on heavy loads, workers need reliable, easy-to-use crane that is quick to install, to follow tight production schedules, save costs and reduce downtime.

The crane's durable, anodized aluminium surface requires minimal maintenance and gives lifetime protection against corrosion. Lighter than steel by about 50%, it has less rolling resistance in manual applications. Offering exceptional utility and flexibility, the Konecranes KBK aluminum workstation lifting system is available ceiling-mounted or freestanding, single or double girder, or even on a monorail.

- Hide Gallery
Konecranes KBK Aluminum Workstation Lifting Systems

Konecranes KBK Aluminum Workstation Lifting Systems  

1

Catalogs for Konecranes KBK Aluminum Workstation Lifting Systems
Videos for Konecranes KBK Aluminum Workstation Lifting Systems
Konecranes, Inc. video of Konecranes C-series – Experience the Difference
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes moves what matters
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Explorer: Designed for field usage
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT Gantry Crane
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes - Industrial Cranes: latest technology
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes CXT cranes
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Konecranes ARTG system version 2.0
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information
Konecranes, Inc. video of Hazardous Environment Cranes and Hoists
2025-05-06T00:00:00+00:00Z
(Konecranes, Inc.)request for information