Rated 5 based on 1 product reviews
CONTACT INFO
441 Saw Mill River Rd.
Yonkers, NY 10701
Phone: 914-476-9000
Would you like to see hosted content from American Specialties, Inc.?
EMAIL
Request for informationAmerican Specialties, Inc. Contact Us / RFI

Corrosion-resistant valve with stainless steel spout and chrome plated brass escutcheon plate. Dispenses 20 oz. (.06 liter) of liquid and lotion soaps, synthetic detergents and antibacterial soaps. Soap container is translucent, shatter-resistant polyethylene. Vandal-resistant spout shall rotate 360 degrees without damage to unit.


- Hide Gallery
Lavatory Basin Liquid Soap Dispenser 4" Spout, 4" Shank - 20 oz
Videos for Lavatory Basin Liquid Soap Dispenser 4" Spout, 4" Shank - 20 oz - Model 0332-C
American Specialties, Inc. video of ASI Group
2014-01-31T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of Toilet Accessories SpecWizard from American Specialties
2015-02-06T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Velare™ BTM Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information
American Specialties, Inc. video of ASI Piatto™ Installation Video
2020-08-07T00:00:00+00:00Z
(American Specialties, Inc.)request for information