Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Lead Sheet Rolls (99.9% Pure)cart-plus

Cut. Shape. Shield. Build.
Radiation protection, thermal control, and structural flexibility— all in one roll.

Whether you're outfitting a medical imaging room, lining tanks, or insulating an industrial build, our 99.9% pure lead sheet rolls give you the shielding power and customization flexibility to get the job done right.

Shipped fast. Built to spec. Backed by real-world result


Specifications for Lead Sheet Rolls (99.9% Pure)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Lead Sheet Rolls (99.9% Pure)
Videos for Lead Sheet Rolls (99.9% Pure)
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information