Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Lead Glass Pro's Lead Shielded Cabinets provide secure, high-density radiation protection wherever radioactive materials must be stored and accessed every day. Designed for nuclear medicine departments, PET & SPECT hot labs, radiopharmacies, research facilities, and industrial radiography, these cabinets combine robust lead shielding with durable stainless-steel construction and easy-to-clean surfaces.

Available in multiple configurations — door with pull-out shelves, 2-drawer, 3-drawer, and 6- drawer units — the line gives you a flexible way to organize syringes, vials, sealed sources, waste, and QA materials while maintaining ALARA principles.

Key Benefits

  • Reliable radiation attenuation
    High-density lead shielding from 0.24"–0.98" (6–25 mm) helps protect staff from stored isotopes and sealed sources.

  • Compact footprint, maximum storage
    All models share a consistent outside size for easy planning and modular layouts, while internal layouts (shelves vs. drawers) can be tailored to specific workflows.

  • Stainless steel body + HPL front
    Robust construction stands up to daily cleaning, disinfectants, and hot-lab use. Highpressure laminate (HPL) drawer/door fronts are available in multiple RAL colors to match your department.

  • Smooth access to contents
    Pull-out shelves and full-extension drawers provide clear visibility of inventory and minimize time spent with the cabinet open.


Catalogs for Lead Shielded Cabinets for Nuclear Medicine & Hot Labs
Videos for Lead Shielded Cabinets for Nuclear Medicine & Hot Labs
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information