Rated 5 based on 1 product reviews
Lead Glass Pro

Lead Radiation Protection

CONTACT INFO
1968 S Coast Hwy
Laguna Beach, CA 92651-3681
Toll Free: 800-506-9972
Phone:
EMAIL
Request for informationLead Glass Pro Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon

Lead Vinyl Radiation Shielding Sheetscart-plus

Flexible, durable protection for medical and industrial use

Radiation Protection Where You Need It Most


Our lead shielded vinyl sheets offer a reliable and flexible solution for blocking low-energy radiation. Whether you're constructing a shielded imaging room or adding protection to existing structures, these sheets deliver consistent coverage and dependable safety.

With a 1mm lead equivalency and a weight of 3.5 lbs per square foot, each sheet is designed to provide strong shielding performance without sacrificing flexibility.


Specifications for Lead Vinyl Radiation Shielding Sheets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Lead Vinyl Radiation Shielding Sheets
Videos for Lead Vinyl Radiation Shielding Sheets
Lead Glass Pro video of Lead Glass Pro Full Installation Video
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Pre-Hung Lead Lined Door and Frame Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Electrical Box Lead Backing Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead X-Ray Window Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information
Lead Glass Pro video of Lead Glass Pro Lead Backed Drywall Installation
2026-01-21T00:00:00+00:00Z
(Lead Glass Pro)request for information