Rated 5 based on 1 product reviews
CONTACT INFO
12927 Sunshine Ave.
Santa Fe Springs, CA 90670
Phone: 562-944-6391
Continuing Education Logo
Would you like to see hosted content from Life Paint?
EMAIL
Request for informationLife Paint Contact Us / RFI
The Waterproof Decking System that leads the industry:

Life Deck AL System is a highly rated ES ER-2701, Class A 1 Hour Fire rated, hail abrasion rated, and high wind rated system rated by the ASTM. With rich, flexible cements that hold 6,200 PSI, the Life Deck AL System is the preferred system of thousands of architects, builders, and general contractors around the world. It includes an industry leading 5+5 (10 year) warranty, and can be found in stocking distribution from coast to coast in the United States. The system is designed for balconies, corridors, stairs and landings over plywood.

The AL waterproof decking system is also ideal for areas with heavy traffic or in cases where elimination of plywood seams is essential. Life Paint also offers many decorative overlay options that can be used over the Al system.

The Life Deck Specialty Coatings AL System is regularly specified for hotels, condominiums, apartments and office buildings.

Life Deck AL System Advantages:
  • Industry leading ASTM and ICC rated ESR-2701, Class A fire-rated, 6,200 PSI rated on AL (Acylic Lath System)
  • Specified by leading AIA and CSI associated firms
  • Incredible, long lasting flexibility with specialty formulated acrylic cements, designed to move with expansion and contraction in the structure
  • Industry leading 5 + 5 (10 year) warranty
  • Wide variety of Life Deck textures, designs, colors and patterns available
  • Thousands of deck, patios, and balcony's are protected with Life Deck AL System
  • Wide-ranging distribution network
  • Tough Final Coat is UV resistant
  • Safe Anti-Skid Textured Finish
- Hide Gallery
Life Deck Waterproof Decking System

Catalogs for Life Deck Waterproof Decking System - Life Deck AL
Videos for Life Deck Waterproof Decking System - Life Deck AL
Life Paint video of Life Deck AL System Flashing Installation (Step 1)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck AL System Metal Lath Installation (Step 2)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck AL System Base Coat Installation (Step 3)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck AL System Slurry Coat Installation (Step 4)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck AL System Texture Coat Knock Down Finish Installation (Step 5)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck AL System Colored Top Coat Installation (Step 6)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck MC System Fiber Lath and 1589 Installation (Step 1)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck MC System Base Coat Installation (Step 2)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck MC System Slurry Installation (Step 3)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck MC System Texture Coat (Optional Step 4)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck MC System Color Seal Installation (Step 5)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck FM System Flashing and Caulking Installation (Step 1)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck FM System 1575 Acrylic Primer Installation (Step 2)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck FM System Fiberglass & 1588 Basecoat Installation (Step 3)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck FM System Texture Coat 1577 Installation (Step 4)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information
Life Paint video of Life Deck FM System Top Coat Color Seal Installation (Step 5)
2018-01-10T00:00:00+00:00Z
(Life Paint)request for information