Rated 5 based on 1 product reviews
PROFLEX® Products, Inc.

Membranes and Underlayments

CONTACT INFO
EMAIL
Request for informationPROFLEX® Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Light-weight large format (LHT) Tile Bond Mortar - Liberty Litecart-plus

PROFLEX® LIBERTY LITE is a premium light-weight large format (LHT) tile bond mortar. It is an easy trowel mortar latex modified, large heavy tile mortar composed of specialized light weight aggregates, sand, cement, and resins used to adhere a variety of tile surfaces, natural stone, marble, and granite, to approved substrates. Specially formulated to hold large format tiles and stone surfaces in place on vertical surfaces, and reduces unevenness caused by setting tile on horizontal surfaces. LIBERTY LITE is applied in thickness from 3/16 to 3/4 inches to adhere ceramic, porcelain, marble, granite, and tile, to plaster, drywall, concrete, and masonry surfaces. Designed to set tiles vertically of up to 5 lbs. per sq. ft. (Larger sized units must be field tested to determine suitability).


Specifications for Light-weight large format (LHT) Tile Bond Mortar - Liberty Lite
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Light-weight large format (LHT) Tile Bond Mortar - Liberty Lite
BusinessApplication
Building Construction Specifications
Catalogs for Light-weight large format (LHT) Tile Bond Mortar - Liberty Lite
Videos for Light-weight large format (LHT) Tile Bond Mortar - Liberty Lite
PROFLEX® Products, Inc. video of Proflex Elastomeric Membrane Installation
2014-02-10T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Tile Setting Materials and Accessories SpecWizard from PROFLEX™ Products
2015-02-06T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of How to Properly Mix Thinset
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information
PROFLEX® Products, Inc. video of Hydra-Seal Installation Guide
2024-04-01T00:00:00+00:00Z
(PROFLEX® Products, Inc. )request for information