Rated 5 based on 1 product reviews
Gallery System Art Displays

Picture Hanging and Lighting Systems

CONTACT INFO
EMAIL
Request for informationGallery System Art Displays Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Includes a UL-listed 60-watt power supply (dimensions 4-5/8 x 2 x 1-1/4 in; 118 x 51 x 32 mm), on-off switch, wall-mounted junction box, and all cabling needed for lighting installations with up to five light wands (wands sold separately).


For Free Sample Click Here

- Hide Gallery
Lighting Power Pack with 60W Power Supply, Wiring, and Supplies

Specifications for Lighting Power Pack with 60W Power Supply, Wiring, and Supplies
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Lighting Power Pack with 60W Power Supply, Wiring, and Supplies
Videos for Lighting Power Pack with 60W Power Supply, Wiring, and Supplies
Gallery System Art Displays video of Arranging Art On Your Wall: Picture Hanging Ideas from a Gallery Owner
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Using the Gallery System Pushbutton Hook
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of The Integrity of the Show: Kaji Aso Studio and Gallery System Art Displays
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Hang Art the Elegantly Simple Way: Gallery System Art Hanging Systems
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Gallery Owner Marilyn Swift on Gallery System
2021-04-16T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of How to Install and Hang with your Original Gallery System
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of How to Install and Hang with Your GalleryOne
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Gallery System Hooks & Hangers Overview
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information
Gallery System Art Displays video of Hanging with Picture Molding Hangers
2024-07-25T00:00:00+00:00Z
(Gallery System Art Displays)request for information