Rated 5 based on 1 product reviews
CONTACT INFO
115 Hurley Rd.
Oxford, CT 06478
Phone: 203-262-8309
Would you like to see hosted content from AEROTURN?
EMAIL
Request for informationAEROTURN Contact Us / RFI

Locking Twin Or Single Drop Arm Turnstiles

Our library-quiet take on the classic drop arm configuration, Aeroturn Linear turnstiles are available in twin or single arm options. They are the ADA-compliant companions to our Aeroturn Rotary turnstiles and include pass-under detection and alerts.

Linear turnstiles are used in government facilities, banks, corporate headquarters, law enforcement, universities and utilities.

Features & Benefits:

  • Superior No-Wear Geometric Locking (enter/exit) provides locking strength that exceeds structural limit of replaceable aluminum or stainless steel arm

  • Secure single pedestrian access gate with anti-tailgating and pass-under optical detection

  • Designed for virtually any situation, bidirectional at 60 passages/minute or unidirectional by program, passage widths up to 70" with twin arms

  • Low energy consumption, 24 W (operating), 10 W (idle)

  • Small footprint, quiet operation, can be installed in hallways without disturbing occupants

  • Durable and attractive 20-year design includes extreme environment detectors

  • Wheelchair accessible with lane safety

- Hide Gallery
Linear Turnstile

Linear Turnstile  

1