Rated 5 based on 1 product reviews
CONTACT INFO
282 Industrial Park Rd.
Sweetwater, TN 37874
Would you like to see hosted content from Aeroflex USA, Inc.?
EMAIL
Request for informationAeroflex USA, Inc. Contact Us / RFI
Adhesive for Aerocel Insulation.

Aerocel® Aeroseal LVOC™ adhesive is a synthetic rubber base contact adhesive formulated for bonding Aerocel® insulating materials firmly together as well as bonding Aerocel® insulation to other substrates. Aeroseal LVOC™ adhesive is specially formulated to meet the VOC content requirement of LEED® for special purpose contact adhesives and SCAQMD Rule 1168. Bonding of non-rigid substrates that undergo dimensional changes in use is excellent with Aerocel® Aeroseal LVOC™ adhesive. Aeroseal LVOC™ creates strong seams and butt joints that will operate at temperatures up to 300°F. Aeroseal LVOC™ may also be used for adhering sheet insulation to flat and curved surfaces that will operate at temperatures to 300°F. Aeroseal LVOC™ adhesive has a high moisture and water vapor resistance and weathering resistance to prevent moisture from penetrating joints, forming a permanent bond to the applied surface for long lasting service.
- Hide Gallery
Low VOC Bonding Adhesive
Videos for Low VOC Bonding Adhesive - Aeroseal LVOC™
Aeroflex USA, Inc. video of How to install Aerocel-SSPT® (Closed Cell Elastomeric Thermal lnsulation for HVAC & Refrigeration)
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aeroflex USA's Cel Link II - The Fastest and Easiest Way to Join and Seal Elastomeric Insulation
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aerocel® EPDM - The Best Insulation for VRF/VRV Systems
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of How to install Aerocel-SSPT with Cel-Link II
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information
Aeroflex USA, Inc. video of Aerocel-SSPT with Cel-Link II Installation
2018-06-03T00:00:00+00:00Z
(Aeroflex USA, Inc.)request for information