Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings
Designed to suit up to 9'w x 9'h openings, this foam-filled compression loading dock seal is an effective way to reduce energy loss, save hundreds of dollars annually in heating, and cooling costs per dock position.

Tight Seal

Two foam-filled side pads and one foam-filled head pad wrap around the door opening providing a tight seal against the rear of the trailer.

Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.

Waterproof

The airtight design of this model does an excellent job or minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.

Specifications:

•Enviro-Green Foam with 99% memory

•4" wide yellow guide stripe

•Condensation drainage holes

•Compression release holes

•Vapor barrier

•Lock stitched double stitched seams

•Waterproof design

•Treated lumber or optional steel backers

- Hide Gallery
M100-Fixed Head Pad Dock Seal

Specifications for M100-Fixed Head Pad Dock Seal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M100-Fixed Head Pad Dock Seal
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M100-Fixed Head Pad Dock Seal