Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Designed to suit higher door openings, where a fixed head pad seal will not work. Standard door sizing but not limited to 9'w x 10'h openings. This foam filled compression loading dock seal is an effective way to reduce energy loss and save hundreds of dollars annually in heating and cooling costs per dock position.

Tight Seal

This unit consists of 2 foam filled side pads and one head curtain designed to seal a variety of trailer heights.

Conditioned Air

With a 90% sealing efficiency, this model does an excellent job to keep conditioned air in and unwanted weather and elements out.

Specifications:
•Enviro-Green Foam with 99% memory

•4" wide yellow guide stripe

•Condensation drainage holes

•Compression release holes

•Vapor barrier

•Lock stitched double stitched seams

•Waterproof design

•Treated lumber or optional steel backers


- Hide Gallery
M200-Adjustable Head Curtain Dock Seal

Revit BIM Files for M200-Adjustable Head Curtain Dock Seal

Dock Seals: m200

CAD Drawings for M200-Adjustable Head Curtain Dock Seal
M200 - Adjustable Head Curtain Dock Seal
download:view:
Specifications for M200-Adjustable Head Curtain Dock Seal
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M200-Adjustable Head Curtain Dock Seal
BusinessApplication
Building Construction Specifications
Catalogs for M200-Adjustable Head Curtain Dock Seal