Energy Savings
Designed to suit 8 ́ wide x 10 ́ high openings, used to help seal a variety trailers heights that require a compression seal on the sides and a air bag seal on top. With conventional side pads on the side this helps create a tight energy saving product.
Tight Seal
A uniformed air bag construction with a unique internal baffle system creates a dual seal design to help increase contact area. Inflated after the trailer has docked, and deflated before the trailer departs, minimizing wear and tear on the air bag.
Conditioned Air
With a 95% sealing efficiency, this model is excellent in servicing a wide variety of trailers by keeping conditioned air in, and keeping the unwanted weather and elements out.
Waterproof
The airtight design of this model does an excellent job of minimizing water entering the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.
Specifications:
-24′′yellow guide stripes for accurate truck placement
Raked header pressure treated wood framing.
-Translucent sheeting on head frame allows light into dock area
17oz Vinyl for Header Air bag.
-Retraction spring deflates the header air bag when not in use.
115V continuous running motor and blower assembly
inflates the air bag system
Foam side pads on the sides for compression seal
