Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings
Designed to suit larger door openings, the M400 is an effective way to reduce energy costs by keeping conditioned air in and the weather and elements out. Save hundred of dollars annually in heating and cooling costs
per dock position.

Uniform Seal
This unit is designed to suit a large variety of trailer widths and heights. The design of the Head and Side Curtains on this unit provides constant pressure against the top and sides of the trailer while allowing full

unrestricted access to rear of the trailer while loading and unloading.

Conditioned Air
With an 85% sealing efficiency, this model is excellent in servicing a wide variety of trailers. Keep conditioned air in, while keeping the unwanted weather and elements out.

Fabric Selection
22oz Vinyl, 40oz Vinyl, 50oz Vinyl, 16oz Csm, 40oz Csm

Upgrades Available

•Galvanized Steel Frames with galvanized sheeting

•Gussets in head curtain

• Reinforced edge side curtains


Standard Features:

  • Protective Wear Pleats on Head Curtain

  • Fiberglass Stays in Top & Side Curtains

  • 4" wide x 24" high yellow aiming stripe

  • Protective double Layer of Fabric on Bottom

  • 24" of Side Curtains

  • Durable Translucent Sheeting with UV Inhibitors

  • Protective Steel Guards

  • Bottom Draft Pads with "No Step Safety Logo

  • Sloped Head Frames diverts water away from dock area

  • Galvanized Trim Angles

- Hide Gallery
M400-Stationary Truck Shelter

Revit BIM Files for M400-Stationary Truck Shelter

Truck Shelter: m400

CAD Drawings for M400-Stationary Truck Shelter
M400 - Stationary Truck Shelter
download:view:
Specifications for M400-Stationary Truck Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M400-Stationary Truck Shelter
BusinessApplication
Building Construction Specifications
Catalogs for M400-Stationary Truck Shelter