Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

M600-Soft Sided Sheltercart-plus

Energy Savings

Designed to suit larger openings, the M600 Full Access Foam Filled Dock Shelter is specifically designed to accommodate both standard highway trailers as well as tailgate trucks. The design of this unit allows for full unrestricted access to the rear of the trailers when loading and unloading.

Uniform Seal

This unit consists of 2 foam frame side pads that resist impact damage from misaligned trailers, 1 head frame peaked to divert harsh weather from the dock area and protect products. Head frame to be covered withTranslucent sheeting with UV inhibitors which allows light into the loading dock area.

Conditioned Air

With an 85% sealing efficiency, this model is excellent in servicing Highway trailers by keeping conditioned air in, while keeping the unwanted weather and elements out.

Protect

The design of this model does an excellent job of minimizing water entering into the loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.

Standard Features:

•Replaceable foam filled bottom draft pads

•Replaceable/Removable side curtains

•Protective Wear Flaps on Head Curtain

•Foam frame side Pads resist impact damage from misaligned trailers

•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal

•Peaked Header frame to divert water away from dock area

•Double layer of protective fabric on bottom 24" of side curtains

•Translucent sheeting with UV inhibitors allows light in the dock area


Revit BIM Files for M600-Soft Sided Shelter

Truck Shelter: m600

CAD Drawings for M600-Soft Sided Shelter
M600 - Foam Frame Truck Shelter
download:view:
Specifications for M600-Soft Sided Shelter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M600-Soft Sided Shelter
BusinessApplication
Building Construction Specifications
Catalogs for M600-Soft Sided Shelter