Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Energy Savings

Save hundreds of dollars annually per dock position with this premium product. The custom design of the M625 Soft Sided Shelter w/Hooks is specifically built to suit and seal highway trailers. Eliminate almost all air gaps and daylight in and around the loading dock

Uniform Seal

The design of this unit with its removable side curtains and field replaceable Hooks make it a premium product. The Hooks grab the rear of trailer, sealing the gap created on swing out barn style doors virtually creating a complete seal around them

Conditioned Air

With a 95% sealing efficiency, this unit is designed to maintained conditioned air in the building while keeping harsh weather and elements out of the building

Protect

Keep your loading dock area safe and protect product at the loading dock area by providing a complete seal around the trailer when loading and unloading

Standard Features:

•Replaceable foam filled bottom draft pads

•Replaceable/Removable side curtains With Hooks

•Protective Wear Flaps on Head Curtain

•Foam frame side resist impact damage from misaligned trailers

•Flexible stays w/reinforced caps maintain constant pressure again trailers for tight seal

•Peaked Header frame to divert water

•Double layer of protective fabric on bottom 24" of side curtain

•Translucent polyethylene sheeting with UV inhibitors to allow light in the dock area

- Hide Gallery
M625-Soft Sided Shelter with "Hooks"

Revit BIM Files for M625-Soft Sided Shelter with "Hooks"

Truck Shelter: m625

CAD Drawings for M625-Soft Sided Shelter with "Hooks"
M625 - Foam Frame Truck Shelter with Hooks
download:view:
Specifications for M625-Soft Sided Shelter with "Hooks"
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M625-Soft Sided Shelter with "Hooks"
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M625-Soft Sided Shelter with "Hooks"