Rated 5 based on 1 product reviews
Marvel Equipment Corporation

Loading Dock Seals and Shelters

CONTACT INFO
EMAIL
Request for informationMarvel Equipment Corporation Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Weatherproof

Can be used as a stand alone or designed with existing units. Eliminate rain and harsh weather from the loading dock area. The design of this model does an excellent job of minimizing water entering the

loading dock area once the trailer has docked, keeping the loading area dry and safe for employees while loading and unloading trailers.

Tight Seal

This unit consists of one raked pressure treated head frame covered with Translucent sheeting, one custom foam wiper blade, made up f dual density foam to give a tight seal against the top of the trailers.

Maintenance free desigh with no mechanical parts to service.

Upgrades Available

  • Galvanized Steel Frames with galvanized sheeting

  • 50oz Vinyl


Specificatios:

  • Enviro-Green Foam with 99% memory

  • Overlapping Wear Pleats

  • 40oz Vinyl fabric

  • Galvanized Trim angle

  • Lock stitched double stitched seams

  • Waterproof design

- Hide Gallery
M900-Rain Diverter

Revit BIM Files for M900-Rain Diverter

Rain Diverter: m900

CAD Drawings for M900-Rain Diverter
M900 - Rain Diverter
download:view:
Specifications for M900-Rain Diverter
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for M900-Rain Diverter
11 13 00
BusinessApplication
Building Construction Specifications
Catalogs for M900-Rain Diverter