Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
1023 Turnpike St.
Stoughton, MA 02072
Toll Free: 800-322-7352
Phone: 781-341-3655
Continuing Education Logo
EMAIL
Request for informationFabreeka Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Made from recycled rubber, FAB-EFP is manufactured in different densities to offer the benefit of vibration isolation for a wide scope of applications including machine foundation isolation, building isolation and inertia masses to isolate various kinds of equipment.

FAB-EFP is supplied in full sheets for easy installation and is typically used for the base formwork in concrete foundations. The material can be cut to size in the field for other uses such as industrial machine footings, building support bases and light rail applications.

As with all elastomeric materials, permanent static loads cause the material to creep, that is to relax and deflect over time. Long term creep testing of the FAB-EFP material has shown low amounts of deflection over the material's expected life cycle. Static and dynamic loading must remain in the recommended operating range for a long life expectancy, be it as a machine foundation or when used for other isolating purposes.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Cost effective, environmentally friendly machine foundation isolation material

  • Natural frequency of 11 Hz can be achieved at two inches thick for superior isolation

  • Damping coefficient remains constant over all densities

  • Converging natural frequency over large loading ranges for consistent performance

  • Impervious to most chemicals and oils

  • Supplied in sheets for easy installation

- Hide Gallery
Machine Foundation Isolation

Catalogs for Machine Foundation Isolation - FAB-EFP®
Videos for Machine Foundation Isolation - FAB-EFP®
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Certifications for Machine Foundation Isolation - FAB-EFP®