Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon
COMPANY OVERVIEW
ALL PRODUCTS

Thermal Break  

Fabreeka-TIM® RF is a high density, closed cell rigid polyurethane foam used as an effective thermal break for a variety of applications, such as column base thermal isolation for roof equipment, cold storage facilities or to reduce thermal bridging between a roof and outdoor space. It also provides column base thermal insulation and is manufactured in several densities to support a range of load conditions.

The unique properties of Fabreeka-TIM® RF make it impermeable by any type of liquid, including water and most solvents, thus suited for moisture, severe weather conditions or harsh environments. With additional qualities as a structural thermal isolation block, it is resistant to mechanical stress and has exceptional insulating qualities, which makes it a valuable asset to reduce thermal bridging in non-moment building envelope connections and cold storage applications.

Key Features/Benefits

  • Made in the USA

  • Exceptional insulating qualities

  • Cost effective solution for low load structural connections

  • Three densities to meet different load conditions

  • Thicknesses range from 1/2" to 10" in 1/2", 1" or 2" increments

  • Creep resistant – resists deformation under load over time

  • Closed cell material is impervious to water and other liquids

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSCERTIFICATIONS

Fabreeka-TIM® structural thermal break, or thermal insulation material (TIM), is an energy saving, load bearing thermal break plate used between flanged steel connections. Each Fabreeka-TIM thermal break pad has high compressive strength combined with low thermal conductivity, making it an effective solution to reduce thermal bridging through the building envelope. For further convenience, Fabreeka-TIM material is supplied in sheets or cut to size per customer drawings and/or specifications.

Fabreeka is pleased to provide our new Fabreeka-TIM Structural Thermal Break CSI 3-Part Guide Specification. The guide specification is written in Construction Specifications Institute (CSI) 3-Part Format in accordance with The CSI Construction Specifications Practice Guide, MasterFormat, SectionFormat, and PageFormat.

So that we may accurately provide you a quote, please supply us with the design connection showing dimensions of Fabreeka-TIM plate, hole size and location(s), connection plate thickness and fastener size, and also if you require washers and bushings to complete the thermal break connection. For optimal thermal break, also regarding structural steel thermal break, we recommend Fabreeka-TIM thermal break washers and bushings.

Fabreeka's thermal bridging solutions also include Fabreeka-TIM RF, a structural thermal break for column bases and Fabreeka-TIM LT for cladding attachments and other light load, non-moment thermal break.

Key Features/Benefits

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSCERTIFICATIONS

Fabreeka-TIM® LT15 material reduces thermal bridging or energy flow paths through highly conductive building components in the envelope design of many different building types.

Designed for light load applications with up to 1,500 psi loading, Fabreeka-TIM® LT15 serves as thermal break material which prevents thermal bridging and improves energy efficiency when incorporating sustainable elements into your building envelope. Applications range from facade support brackets and clips to metal building framing.

Fabreeka-TIM® LT15 material provides better thermal insulation than vinyl and plastics, reduces corrosion between dissimilar metal elements, and is made from recycled materials, which helps to achieve LEED credits.

Key Features/Benefits

  • Light load – up to 1,500 psi for cladding attachment support clips and metal building framing

  • Optional adhesive backing for easier installation

  • Providing energy savings with high return on investment

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSCERTIFICATIONS

Expansion Bearings  

Fabreeka structural expansion bearings, or slide bearings, accommodate thermal expansion and structural rotation in buildings, bridges and pipe supports. Fabreeka designs and manufactures several types of expansion bearings for a wide range of applications, also including Teflon® bridge bearing pads. The expansion bearings are supplied as an upper and lower unit prepared to be tack or stitch welded in the field.

Fabreeka SBX type expansion bearings are used when construction tolerances, high load, and rotation are prominent with beam spans being excessive. This bearing is the most resilient in our full line of expansion bearings.

STX type slide bearings are used when construction tolerances and loads are moderate. This bearing has a very low coefficient of friction which is exceptional for use where expansion is large.

TTX type slide bearings are used as well when construction tolerances and loads are moderate. This bearing has a higher coefficient of friction than the STX Bearing and is used where the expansion criterion is limited.

Fabreeka slide bearings can be made with holes and slots, if required, to allow for mechanical attachment of expansion units to steel structures or for anchoring to concrete structures.

Fabreeka also offers GGX type expansion bearings made with graphite to achieve effective performance in high temperature environments.

Key Features/Benefits

  • Fabreeka SBX type structural expansion bearing is designed using Fabreeka-PTFE pad in the lower unit to accommodate large rotations and high reaction loads

  • SBX type bearings meet AASHTO and State DOT specifications for fabric reinforced bearings pads with PTFE sliding surface

  • TTX and STX type bearings can use a filled or unfilled PTFE surface as required

  • For corrosive conditions, SBX, STX and TTX type slide bearings are available in Stainless Steel

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Foundation Isolation  

Made from recycled rubber, FAB-EFP is manufactured in different densities to offer the benefit of vibration isolation for a wide scope of applications including machine foundation isolation, building isolation and inertia masses to isolate various kinds of equipment.

FAB-EFP is supplied in full sheets for easy installation and is typically used for the base formwork in concrete foundations. The material can be cut to size in the field for other uses such as industrial machine footings, building support bases and light rail applications.

As with all elastomeric materials, permanent static loads cause the material to creep, that is to relax and deflect over time. Long term creep testing of the FAB-EFP material has shown low amounts of deflection over the material's expected life cycle. Static and dynamic loading must remain in the recommended operating range for a long life expectancy, be it as a machine foundation or when used for other isolating purposes.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Cost effective, environmentally friendly machine foundation isolation material

  • Natural frequency of 11 Hz can be achieved at two inches thick for superior isolation

  • Damping coefficient remains constant over all densities

  • Converging natural frequency over large loading ranges for consistent performance

  • Impervious to most chemicals and oils

  • Supplied in sheets for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

FAB-EPM HP is a polyurethane foam specifically designed to provide low frequency vibration isolation for foundation isolation applications. FAB-EPM is manufactured in a wide range of densities which allows for optimal loading to achieve increased isolator performance.

FAB-EPM HP material can be supplied and used in full rolls, strips or even blocks. When used in full rolls, the material becomes the base formwork for the concrete foundation, creating a simple construction method.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Natural frequency ranges from 6 to 40 Hz, depending on load, thickness and type of material

  • Damping rate is 4% – 9% of critical

  • Impervious to most chemicals, alkaline solutions and oils

  • Supplied in rolls for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka developed Fabsorb as a foundation isolation material, primarily for side wall isolation. It absorbs machine-induced energy, limits the transmission of higher frequency disturbances and provides isolation from ambient and induced shock and vibration, which otherwise would affect the accuracy of the machine being installed.

In comparison to felt-like material which tends to stiffen over time, and therefore loses its original isolation characteristics, Fabsorb is not susceptible to deterioration through water absorption and wicking. It is a unique, medium-density, closed-cell foam material specifically designed for vibration isolation applications of support foundations for machine tools, shock testing equipment, grinders and similar equipment.

Fabsorb is regularly used as side wall isolation together with our FAB-EPM or FAB-EFP foundation isolation material covering the base of the foundation or inertia mass.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Natural frequency ranges from 11 to 50 Hz, depending on load and type of material

  • Impervious to most chemicals

  • Performs consistently over a wide range of temperatures and time

  • Supplied in sheets for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Levelers  

Fabcel Lev-L leveling mounts provide adjustable leveling and moderate vibration control for all types of equipment and machinery. Used as machine feet or machine mounts, Lev-L mounts are designed to provide a leveling feature for equipment requiring vibration isolation by incorporating a Fabcel pad.

To accommodate all types of installations where machine leveling feet improve working conditions, standard Lev-L mounts are supplied with a separate leveling bolt, and the 200 series mounts are supplied with an integral bolt.

Key Features/Benefits

  • Supports and levels loads up to 12,000 lbs per mount

  • Meets OSHA requirements for anchoring machinery

  • Does not need to be cemented or bolted to floor

  • Can be reused when relocating machinery

  • Compensates for uneven flooring

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabcel LeveLers are adjustable, machine leveling mounts used as leg levelers or for leveling equipment. SW and SWB type levelers provide a 10° swivel to adjust for uneven flooring.

All types of these vibration damping leveling mounts can be provided with Fabcel pad for moderate vibration isolation or damping when required.

Key Features/Benefits

  • Permit fast, simplified, precise leveling for machinery and equipment

  • Readily manufactured to OEM or custom specifications

  • Plated to resist rust – available in stainless steel

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Pneumatic Isolation  

Air spring isolators are another part of Fabreeka's portfolio. Bellows cylinder air springs, also known as rolling lobe isolators or airbag isolators, provide low frequency vibration isolation for applications requiring high dynamic vibration amplitudes and lifting heights.

 

Rubber air springs may have vertical and horizontal natural frequencies from 0.6 Hz, depending on operating height, and belted bellows cylinder design (single, double or pneumatic air bellows). Horizontal spring rate, that is the stiffness of the system, and stability also depend on operating height, so each air cushion type has an ideal operating height.

Key Features/Benefits

  • Natural frequencies from 0.6 Hz, depending on design

  • Virtually constant load-independent vertical natural frequency over a wide load range

  • Can support payloads from 7,700 to 69,300 lbs per isolator

  • Large usable stroke range

  • Resistant to most oils, alkaline or acidic cleaning agents, dust, dirt, ozone, UV radiation, general weathering

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Our Fabreeka® PLM air spring, or pneumatic isolation mounts, are low-frequency vibration and shock isolators to reduce unwanted vibration while leveling the devices they support.

When used as a vibration damper, the internal air chamber ensures significant isolating effects from as low as 5 Hz, as its natural frequency is only 3.0 Hz. PLM air spring elements also isolate while unpressurized. The vertical natural frequency of the elastomer body is around 10 Hz and will therefore isolate interfering frequencies above 14 Hz.

The ratio of vertical to horizontal natural frequency with Fabreeka's elastomer air spring is approximately 1:1 with high horizontal stability. The elastomer wall design in PLM air springs ensures large dynamic spring travel for applications vulnerable to shock and impact. External spacers / stops are advisable to prevent air spring strikethrough where low natural frequency of 3 Hz is still required.

The Fabreeka PLM pneumatic elastomeric mounts include a vulcanized threaded inlet for inflating the air springs, using either a Schrader valve or pneumatic screw attachment. No special connections are needed. Air springs with pneumatic screw connectors can be connected to the respective controlled air supply which eases pressurization and leveling.

Key Features/Benefits

  • While pressurized, Fabreeka PLM elastomer air springs will isolate frequencies from as low as 5 Hz

  • When pressurized, PLMs will isolate frequencies above 14 Hz

  • The ratio of vertical to horizontal natural frequency is approximately 1:1 with high horizontal stability

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Precision Aire™ leveling PAL pneumatic isolator systems from Fabreeka provide superior low frequency vibration isolation using automatic leveling membrane air springs. PAL isolators are ideally suited for conditions requiring both height control and vibration isolation.

A complete Fabreeka-PAL pneumatic isolation system consists of at least three master isolators for three-point level control. Each isolator has an integrated level-control valve that functions as a load sensor and height control. Any number of additional isolators may be added to support the total device weight. Each system comes with a control unit, automatic level control valves, pneumatic tubing and all of the other pneumatic accessories necessary for complete system installation.

PAL air springs respond quickly to changes in load and center of gravity. Deviations from positions once preset are automatically readjusted. Air spring system performance is always a compromise between natural frequency (isolation), level control valve restoring accuracy and settling time.

Special isolators for low frequencies
The horizontal natural frequency of standard PAL air isolators is between 3.0 – 4.5 Hz. To achieve a lower natural frequency, Fabreeka designs special pendulum isolators which can achieve a natural frequency as low as 0.4 Hz. Pendulum air isolators for low frequency vibration isolation require an outer support frame and incorporate three cables or rods to allow the isolator to achieve the low stiffness in the horizontal direction (sway). The lengths of the cables or rods determine the horizontal natural frequency so height is the limiting factor on how low of a frequency that can be achieved.

Fabreeka also designs and manufactures air springs for OEM and special applications which can integrate easily into existing machine designs. Additionally, Fabreeka provides isolation systems for inertia mass isolation, suspended platforms and machine frames to improve stability, while also decreasing the relative height of the isolated device's center of gravity.

Key Features/Benefits

  • Standard PAL isolators have vertical natural frequencies from 1.5 to 2.7 Hz

  • Natural frequencies to 0.5 Hz can be achieved with custom designed isolators

  • Can support payloads from 120 to 100,000 lbs per isolator

  • Settling time is minimal at optimum damping and corresponding valve flow

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Shock & Vibration Pad  

Made from recycled rubber, FAB-EFP is manufactured in different densities to offer the benefit of vibration isolation for a wide scope of applications including machine foundation isolation, building isolation and inertia masses to isolate various kinds of equipment.

FAB-EFP is supplied in full sheets for easy installation and is typically used for the base formwork in concrete foundations. The material can be cut to size in the field for other uses such as industrial machine footings, building support bases and light rail applications.

As with all elastomeric materials, permanent static loads cause the material to creep, that is to relax and deflect over time. Long term creep testing of the FAB-EFP material has shown low amounts of deflection over the material's expected life cycle. Static and dynamic loading must remain in the recommended operating range for a long life expectancy, be it as a machine foundation or when used for other isolating purposes.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Cost effective, environmentally friendly machine foundation isolation material

  • Natural frequency of 11 Hz can be achieved at two inches thick for superior isolation

  • Damping coefficient remains constant over all densities

  • Converging natural frequency over large loading ranges for consistent performance

  • Impervious to most chemicals and oils

  • Supplied in sheets for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

FAB-EPM HP is a polyurethane foam specifically designed to provide low frequency vibration isolation for foundation isolation applications. FAB-EPM is manufactured in a wide range of densities which allows for optimal loading to achieve increased isolator performance.

FAB-EPM HP material can be supplied and used in full rolls, strips or even blocks. When used in full rolls, the material becomes the base formwork for the concrete foundation, creating a simple construction method.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Natural frequency ranges from 6 to 40 Hz, depending on load, thickness and type of material

  • Damping rate is 4% – 9% of critical

  • Impervious to most chemicals, alkaline solutions and oils

  • Supplied in rolls for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

SA-47 bearing pads are made from masticated rubber using a blend of recycled rubber compounds and synthetic fiber reinforcement. The random oriented fibers, or ROF, provide enhanced compressive strength, stiffness and tensile strength when compared to unreinforced bearing pad materials. Fabreeka's SA-47 bearing pads provide compensation for surface irregularities and non-parallel load bearing surfaces in precast concrete structures and bridges. These masticated rubber, random oriented fiber pads have been widely used in construction applications such as structural bearings, masonry pads and railway tie pads. SA-47 pads can also be used for vibration isolation and impact shock reduction applications.

Key Features/Benefits

  • Withstands compressive load up to 7,000 psi

  • Evenly distributes load between two structural elements

  • Accommodates non-parallel, load bearing surfaces

  • Allows for small rotations

  • Meets most DOT and federal specifications for reinforced elastomeric pads and masonry pads

  • Effective temperature range is 0°F to 180°F

  • Impervious to most oils, steam, water, mildew and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka pad is the original preformed fabric reinforced, elastomeric pad developed in 1936. The properties of the Fabreeka cotton duck pad are exceptionally suited for impact shock control, vibration isolation and structure-borne noise insulation. Fabreeka pad can be used as a bearing pad as well as for isolation washersbushings and OEM parts.

Fabreeka pad has been used for over 80 years for mounting heavy machinery where absorption of impact shock is required. Meeting or exceeding MIL-C-882 and MIL-E-5272 specifications, Fabreeka pad prevents cracking and flaking of concrete, eliminates the need for grout and prolongs the life of both machines and structures. Each preformed fabric pad made by Fabreeka is scientifically constructed to give years of service under the most severe operating conditions.

When considering vibration isolation, usually more than one disturbing frequency is present in a machine. As a general rule, an attempt should be made to isolate the frequency producing the largest vibration amplitude, while avoiding resonance with the other disturbing frequencies. Fabreeka's fabric reinforced elastomeric material, with its resilience, minimal deflection and high strength, often serves as a more practical vibration isolator than softer materials.

Very effective, flexible and tough
Fabreeka's part in isolating noise is one of reducing structure-borne noise. Fabreeka reduces mechanical vibrations which can be converted to air-borne noise. When isolating structure-borne noise, it is essential that all conductive paths of vibration be blocked. Therefore, Fabreeka pads, washers and bushings are required to completely break the metal-to-metal contact between the isolated unit and its support.

Fabreeka bearing pads were first used as a bridge bearing and are commonly used as a structural bearing element accommodating surface irregularity and rotations between load bearing faces. The preformed fabric pads can also be provided with a Teflon® surface for use in expansion bearings and pipe slides.

Depending upon the size and thickness, Fabreeka pad can ultimately withstand loads up to 10,000 psi. Normally, compressive stresses are designed not to exceed 2,000 psi to extend service life and reduce permanent set

Key Features/Benefits

  • Meets or exceeds MIL-C-882 and MIL-E-5272 specifications

  • Accommodates compressive loads up to 10,000 psi

  • Creep is limited to approximately 5% of the original pad thickness

  • Has a relatively high damping rate of 14% of critical

  • Impermeable to most oils and the effects of steam, water, mildew and brine

  • Effective temperature range is -65°F to 200°F

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka developed Fabsorb as a foundation isolation material, primarily for side wall isolation. It absorbs machine-induced energy, limits the transmission of higher frequency disturbances and provides isolation from ambient and induced shock and vibration, which otherwise would affect the accuracy of the machine being installed.

In comparison to felt-like material which tends to stiffen over time, and therefore loses its original isolation characteristics, Fabsorb is not susceptible to deterioration through water absorption and wicking. It is a unique, medium-density, closed-cell foam material specifically designed for vibration isolation applications of support foundations for machine tools, shock testing equipment, grinders and similar equipment.

Fabsorb is regularly used as side wall isolation together with our FAB-EPM or FAB-EFP foundation isolation material covering the base of the foundation or inertia mass.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Natural frequency ranges from 11 to 50 Hz, depending on load and type of material

  • Impervious to most chemicals

  • Performs consistently over a wide range of temperatures and time

  • Supplied in sheets for easy installation

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka-PTFE bearing pads are comprised of the original fabric reinforced, elastomeric pad developed by Fabreeka in 1936. The unique PTFE bearing pad is manufactured with a Teflon® surface for use in expansion bearings and pipe slides.

Fabreeka-PTFE pads are installed as well to accommodate construction irregularities such as rotation and non-parallel load bearing surfaces, while each Teflon® pad also provides a sliding surface to accommodate expansion.

Key Features/Benefits

  • Accommodates compressive loads up to 10,000 psi

  • Meets AASHTO standard specification for fabric-reinforced bearing pads

  • Low coefficient of friction via PTFE surface

  • Effective temperature range is -65°F to 200°F

  • Impervious to most oils, steam, water, mildew and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabcel® transformer mounts can reduce transformer noise by 3 to 5 decibels when used as footings for single- and three-phase transformers. They help meet OSHA noise pollution standards. Depending on your application, there are several product options for transformer isolation. Please contact our Engineering Department for assistance to choose the proper solution.

Key Features/Benefits

  • Control structure-borne vibration and noise in single- and three-phase transformers and reactors

  • Prevent equipment “walking" with anti-skid surface

  • Provide for air circulation under transformers to help prevent base corrosion

  • Resistant to weather, most oils, mildew, sunshine, dampness and other environmental and climactic conditions

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Isolation washers made from Fabreeka, Fabcel or DIMFAB material, along with Fabreeka bushings, are used to eliminate metal-to-metal contact and break the vibration or shock transmission path. For example, engineers count on Fabreeka washers and Fabcel washers placed between a machine base and an anchor bolt. These effective Fabreeka products for isolation can be manufactured to your outside and inside diameter and thickness requirements.

Isolation washers and bushings are typically used in conjunction with Fabreeka pads or Fabcel pads where the reduction of impact shock or isolation of transmitted vibration is required.

Key Features/Benefits

  • Isolation washers made from Fabreeka pad material can accommodate loads up to 10,000 psi when used for “uplift" or rebound shock

  • Manufactured to interface with standard bolt/washer sizes from 3/16″ to 3″

  • Impervious to most oils, steam, water, mildew and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka bushing material properties are ideally suited for vibration isolation and structure-borne noise reduction. Fabreeka bushings and isolation washers are used to eliminate metal-to-metal contact and break the vibration or shock transmission path. For example, the contact between a machine base and an anchor bolt.

Washers and bushings are typically used in conjunction with Fabreeka pads or Fabcel pads where the reduction of impact shock or isolation of transmitted vibration is required. Bushings are manufactured with the same properties as Fabreeka pad, and therefore offer years of service under the most severe operating conditions.

Key Features/Benefits

  • Meets MIL-C-882 and MIL-E-5272 specifications

  • Manufactured to interface with standard bolt/washer sizes from 3/16″ to 3″

  • Custom OD/ID and bushing wall thickness and length are available

  • Impervious to most oils, steam, water, mildew and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabcel pads have been used for over 60 years for mounting machinery and sensitive equipment where absorption of impact shock or isolation of transmitted vibration is desired.

These vibration damping pads are manufactured from nitrile rubber in a range of types and thicknesses that allows for optimal loading and isolator performance. The unique cell geometry, namely that of a waffle pad, on these Fabcel vibration isolation products is specifically designed to maintain the proper shape factor for the pads when under load. This feature allows Fabcel pads to support more load than other rubber pads of the same size and thickness.

Fabcel material is available as isolation washers and OEM parts that are cut to size and bonded, if needed, to achieve the proper thickness based on the application and isolation requirement.

Even higher damping rate with Fabcel B30
To minimize rebound and to reduce vibration near resonance, Fabcel B30 is a unique Fabcel product specifically designed to provide a higher damping of 15% compared to the standard Fabcel pads and their damping rate of 6%. Types of applications where Fabcel B30 has been effective are washing machines with their changing RPMs, grinders with random vibration and other industrial equipment where vibration needs to be decoupled from the supporting floor or other structure.

Key Features/Benefits

  • Accommodates loads up to 300 psi

  • Vertical natural frequency as low as 5.0 Hz

  • Horizontal natural frequency as low as 3.0 Hz

  • Standard Fabcel pads have a damping rate of 6%

  • Fabcel B30 pads have a damping rate of 15%

  • Effective temperature range is -20°F to 150°F

  • High energy storage rate per unit volume

  • Impervious to most oils, steam, water, mildew and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

DIMFAB 280 pads are manufactured using a specific elastomeric compound that conforms to MIL-D-24709 specification for Distributed Isolation Material (DIM).

DIMFAB 280 ribbed rubber pads and the DIM material are primarily used for vibration isolation applications in submarines and surface ships. DIMFAB 280 meets or exceeds the requirements of MIL-D-24709 and NAVSEA S9078-AA-HBK-010/DIM.

Key Features/Benefits

  • Produced in 18" x 18" sheets

  • Easily cut into predetermined shapes

  • Used successfully since the 1980s by the US Navy

  • Compensates for irregular and out of level installation surfaces

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Fabreeka-LTP crane rail pad is available for use in light duty or moderate to severe crane service. Crane rail pad has been designed to provide a significant reduction in beam and rail stress. At the same time, the rail pad improves wheel load distribution on the crane rail and reduces rail maintenance.

The LTP surface is unique and allows the rail to contract and expand, improving the lateral rigidity and wear resistance of the rail pad under high service loads. Fabreeka-LTP crane rail pads have been shown to provide up to a 40% reduction in runway and rail stresses, while also reducing structure-borne noise and vibration.

Key Features/Benefits

  • Operating load up to 12,000 psi

  • Supplied in lengths up to 25 feet

  • Improves wheel load distribution on rail

  • Available in any width to suit all rail sizes

  • Impervious to most oils, steam, water, mildew, and brine

Rated 5 based on 1 product reviews
CATALOGSVIDEOSCERTIFICATIONS

Applications  

Architects, structural engineers and contractors around the world cooperate with Fabreeka International. They value the engineered material solutions as well as the company’s expertise in reducing structure-borne noise, vibration and thermal bridging.

Fabreeka routinely provides a dynamic analysis of steel support structures, including a vibration survey and analysis, to determine current vibration levels and finite element analysis (FEA) to predict resultant vibration for a recommended solution. Add an extensive product portfolio to these services and Fabreeka can offer one-stop vibration control and structure-borne noise solutions for a myriad of applications relative to building and construction. They include elevator isolation, stack vibration dampers to reduce vortex shedding on stacks or towers, fixed or expansion bearings for bridges and buildings, structural and non-structural thermal bridging solutions, and foundation isolation.

Bridges
Bridge Rail Pads
Lamp Post Pads
Drain Trough
Buildings
Towers

Rated 5 based on 1 product reviews
CERTIFICATIONS

Engineers in almost all industries and many applications have to deal with unwanted vibrations. The energy sector is no exception, and with our increasing environmental awareness the demand to reduce noise and vibrations increases. Fabreeka is an established partner in this field. The company has developed and supplied solutions against transformer vibration and for transformer noise isolation for decades as well as consulting customers all over the world in finding the right products for pipe isolation, gas compressor isolation and the isolation of components of wind turbines.

Turbines, transformers or pipes equipped with Fabreeka products perform more efficiently and have a longer life while work crews can operate in safer, quieter environments. Fabreeka components help protect these important systems during their extended use in often very harsh environments by isolating vibrations and protecting people.

Oil and Gas
Power Generation

Rated 5 based on 1 product reviews
CERTIFICATIONS

Much of the heavy equipment used to manufacture steel or to form metal is massive. When this equipment is in operation, heavy impacts in the form of shocks and vibrations are generated. The heavy equipment is often operated 24 hours a day, 7 days a week, and shutdown for repairs results in reduced production and increased cost.

Plant operators and engineers concerned about heavy equipment vibration closely work with Fabreeka. The company has provided solutions for forge hammer isolation and the shock isolation of presses, namely forge presses, punch presses and stamping presses since 1953. Impact shock and vibration caused by heavy equipment also occurs in mining and when producing pulp and paper. Here, too, Fabreeka pads, washers and bushings have long been reliable solutions to reduce impact shock and vibration in a wide variety of operations.

Metal Forming
Mining
Pulp, Paper and Presses
Steel

Rated 5 based on 1 product reviews
CERTIFICATIONS

Designing foundations supporting machine tools requires sound engineering procedures for a reliable result. An incorrectly designed foundation is extremely difficult to correct once installed. Consequently, many engineers use Fabreeka isolation materials and machine mounts, knowing that they provide vibration isolation and leveling for proper machine tool installation.

Fabreeka also provides solutions for applications when it is not desirable or feasible to mount a machine directly on vibration isolators. For example, installing vibration isolators on a machine whose frame or bed requires a stiff connection can cause bending, relative displacement or sagging and other problems, even when the floor is sufficiently rigid. For cases like this, Fabreeka recommends that the frame or bed is attached to a properly designed concrete foundation, which is then supported on appropriate isolators for the application.

Rotating Equipment
Other Equipment

Rated 5 based on 1 product reviews
CERTIFICATIONS

Precision equipment manufacturers, end users and everybody interested in precise production or accurate measuring results find complete solutions at Fabreeka.

Whether in metrology with the need for CMM isolation (coordinate measuring machine) or laboratory equipment isolation for microscopes, Fabreeka is a proven and trusted partner in this and many other fields to provide customers with PAL and PLM low frequency vibration and shock isolation systems to maintain the designed accuracy of your equipment.

Some applications require custom systems and structural analysis and design of the support structures and frames used in conjunction with the isolation system and integrated in the machine design. Fabreeka’s experts are here to support you in those cases as well. Add their experience from countless successful projects to your task and let their customer-specific solutions together with high-quality products exceed your requirements. With decades of experience in foundation isolation, Fabreeka has all the answers to your questions from initial consultation to complete turnkey solutions.

Find out more reasons why Fabreeka can make an important difference in this field in which the degree of accuracy required for precision machine tools is ever-increasing.

Precision Manufacturing
Laboratory
Metrology

Rated 5 based on 1 product reviews
CERTIFICATIONS

Fabreeka has a leading role in providing vibration isolation systems and design techniques to meet the increasing demands of automotive, aircraft and aerospace testing in simulated environments. The company has been providing vibration isolation and shock control products for the past decade, utilizing combined expertise for customized projects and turnkey solutions.

In doing so, the solutions for auto testing include the design of test equipment support foundations and their reaction masses together with structural and dynamic analysis. Applications range from dynamometers, rolling road isolation, road simulators, multi-axis shaker tables to many kinds of other test equipment.

To support engineers in aircraft testing, Fabreeka has designed a number of soft support systems using standard and custom pneumatic isolators for ground vibration testing, while the company provides low frequency vibration isolation systems for critical testing applications in the aerospace and defense industry, which require ultra-low frequency isolation and vacuum chamber isolation.

Additionally, Fabreeka provides solutions for foundation isolation as well as for material testing machines including tensile, compression and fatigue testing equipment that can create vibration and shock.

Aerospace Testing
Aircraft Testing
Auto Testing

Rated 5 based on 1 product reviews
CERTIFICATIONS

Vibration and shock are common in every field of transportation. Whether commuters or travelers go by train, bus or by car, people are inevitably exposed to vibrations of considerable magnitude in vertical and lateral directions. The most affected people by vibration are the train engineers and bus drivers. To protect them and, more importantly, their passengers and to find suitable rail car isolation, design engineers work with Fabreeka to determine the isolation products which are ideal solutions to reduce impact and shock vibration.

Fabreeka products can also play an important role to prevent significant damages to the transported equipment and goods. As online commerce thrives and more and more goods are transported daily by trucks and railroad, vibration and shock loads are generated and protective solutions are in demand.

Railroad and Rail Cars
Vehicles

Rated 5 based on 1 product reviews
CERTIFICATIONS

Services  

Many customers appreciate our strength in service and that engineers at Fabreeka are well versed in all aspects of vibration isolation on top of their product knowledge. Our experts regularly use and skillfully share the experience gained on countless projects. That way, customers can benefit from proper vibration isolation recommendations for a complete vibration solution.

Find out what we can do for you online and when getting in touch with us in person!

Fabreeka’s capabilities include:

Rated 5 based on 1 product reviews
CERTIFICATIONS

Calculation Tools  

Try out Fabreeka’s sizing tool for industrial machinery foundation isolation. Just enter your information by using the selection boxes regarding dimensions, weight and material. By inputting your data, our tool also automatically calculates the combined center of gravity (COG), and you have all available solutions in one place for product performance versus price comparison.

Rated 5 based on 1 product reviews
CERTIFICATIONS

Whitepapers  

For dynamometers, engine test rigs, road simulators, shaker tables, and more

Rated 5 based on 1 product reviews
CERTIFICATIONS

Vibration Isolation for the Aerospace Industry.

Rated 5 based on 1 product reviews
CERTIFICATIONS

Fabreeka soft support system for ground vibration testing.

Rated 5 based on 1 product reviews
CERTIFICATIONS