Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Our Fabreeka® PLM air spring, or pneumatic isolation mounts, are low-frequency vibration and shock isolators to reduce unwanted vibration while leveling the devices they support.

When used as a vibration damper, the internal air chamber ensures significant isolating effects from as low as 5 Hz, as its natural frequency is only 3.0 Hz. PLM air spring elements also isolate while unpressurized. The vertical natural frequency of the elastomer body is around 10 Hz and will therefore isolate interfering frequencies above 14 Hz.

The ratio of vertical to horizontal natural frequency with Fabreeka's elastomer air spring is approximately 1:1 with high horizontal stability. The elastomer wall design in PLM air springs ensures large dynamic spring travel for applications vulnerable to shock and impact. External spacers / stops are advisable to prevent air spring strikethrough where low natural frequency of 3 Hz is still required.

The Fabreeka PLM pneumatic elastomeric mounts include a vulcanized threaded inlet for inflating the air springs, using either a Schrader valve or pneumatic screw attachment. No special connections are needed. Air springs with pneumatic screw connectors can be connected to the respective controlled air supply which eases pressurization and leveling.

Key Features/Benefits

  • While pressurized, Fabreeka PLM elastomer air springs will isolate frequencies from as low as 5 Hz

  • When pressurized, PLMs will isolate frequencies above 14 Hz

  • The ratio of vertical to horizontal natural frequency is approximately 1:1 with high horizontal stability

- Hide Gallery
Rubber Air Springs

Catalogs for Rubber Air Springs - PLM Isolators
Videos for Rubber Air Springs - PLM Isolators
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information