Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabcel LeveLers are adjustable, machine leveling mounts used as leg levelers or for leveling equipment. SW and SWB type levelers provide a 10° swivel to adjust for uneven flooring.

All types of these vibration damping leveling mounts can be provided with Fabcel pad for moderate vibration isolation or damping when required.

Key Features/Benefits

  • Permit fast, simplified, precise leveling for machinery and equipment

  • Readily manufactured to OEM or custom specifications

  • Plated to resist rust – available in stainless steel

- Hide Gallery
Machine Leveling Mounts for Equipment

Catalogs for Machine Leveling Mounts for Equipment - Fabcel® LeveLers
Videos for Machine Leveling Mounts for Equipment - Fabcel® LeveLers
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information