Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

FAB-EPM HP is a polyurethane foam specifically designed to provide low frequency vibration isolation for foundation isolation applications. FAB-EPM is manufactured in a wide range of densities which allows for optimal loading to achieve increased isolator performance.

FAB-EPM HP material can be supplied and used in full rolls, strips or even blocks. When used in full rolls, the material becomes the base formwork for the concrete foundation, creating a simple construction method.

Try our sizing tool to determine which product is the most efficient foundation isolation solution for your requirements.

Key Features/Benefits

  • Natural frequency ranges from 6 to 40 Hz, depending on load, thickness and type of material

  • Damping rate is 4% – 9% of critical

  • Impervious to most chemicals, alkaline solutions and oils

  • Supplied in rolls for easy installation

- Hide Gallery
PU Foam for Foundation Isolation

Catalogs for PU Foam for Foundation Isolation - FAB-EPM HP®
Videos for PU Foam for Foundation Isolation - FAB-EPM HP®
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information