Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Fabreeka-TIM® LT15 material reduces thermal bridging or energy flow paths through highly conductive building components in the envelope design of many different building types.

Designed for light load applications with up to 1,500 psi loading, Fabreeka-TIM® LT15 serves as thermal break material which prevents thermal bridging and improves energy efficiency when incorporating sustainable elements into your building envelope. Applications range from facade support brackets and clips to metal building framing.

Fabreeka-TIM® LT15 material provides better thermal insulation than vinyl and plastics, reduces corrosion between dissimilar metal elements, and is made from recycled materials, which helps to achieve LEED credits.

Key Features/Benefits

  • Light load – up to 1,500 psi for cladding attachment support clips and metal building framing

  • Optional adhesive backing for easier installation

  • Providing energy savings with high return on investment

- Hide Gallery
Light Load Thermal Break

Specifications for Light Load Thermal Break - Fabreeka-TIM® LT
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Light Load Thermal Break - Fabreeka-TIM® LT
Videos for Light Load Thermal Break - Fabreeka-TIM® LT
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information