Rated 5 based on 1 product reviews
Fabreeka

Shock Control and Vibration Isolation

CONTACT INFO
EMAIL
Request for informationFabreeka Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Air spring isolators are another part of Fabreeka's portfolio. Bellows cylinder air springs, also known as rolling lobe isolators or airbag isolators, provide low frequency vibration isolation for applications requiring high dynamic vibration amplitudes and lifting heights.

 

Rubber air springs may have vertical and horizontal natural frequencies from 0.6 Hz, depending on operating height, and belted bellows cylinder design (single, double or pneumatic air bellows). Horizontal spring rate, that is the stiffness of the system, and stability also depend on operating height, so each air cushion type has an ideal operating height.

Key Features/Benefits

  • Natural frequencies from 0.6 Hz, depending on design

  • Virtually constant load-independent vertical natural frequency over a wide load range

  • Can support payloads from 7,700 to 69,300 lbs per isolator

  • Large usable stroke range

  • Resistant to most oils, alkaline or acidic cleaning agents, dust, dirt, ozone, UV radiation, general weathering

- Hide Gallery
Rolling Lobe Air Springs

Catalogs for Rolling Lobe Air Springs - RLA
Videos for Rolling Lobe Air Springs - RLA
Fabreeka video of Shock Vs Vibration | Fabreeka's Vibration 101
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus Fabreeka Video for HD Viewing COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Stabilus - Your Motion. Our Solution.
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of How Does Vibration Isolation Work?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of Fabreeka Shock and VIbration Final COMPRESSED
2025-04-30T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of 4 FAQs of PAL Isolators
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information
Fabreeka video of What is Deflection?
2025-04-25T00:00:00+00:00Z
(Fabreeka)request for information