Rated 5 based on 1 product reviews
SWFcontract

Window Treatments

CONTACT INFO
EMAIL
Request for informationSWFcontract Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Pro Series is the newest manual solar shade solution from SWFcontract, engineered with the durability required of commercial-grade solar shade installations. Field-tested and proven in the most challenging applications around the world, the Pro Series clutch and brackets are made from thick, hard-wearing steel to complement our performance-proven manual solar shade systems. Choose from three different fascia colors and a versatile selection of high-quality shade fabrics with options offering an anti-microbial finish, various weaves, and openness ranging from blackout to 36%.



- Hide Gallery
Manual Solar Shades

CAD Drawings for Manual Solar Shades - Pro Series
Extended 80mm Motorized Shade Reg Roll with Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade Reg Roll with Fascia Wall Mount OWF
download:view:
Extended 80mm Motorized Shade Reg Roll without Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade Reg Roll without Fascia Wall Mount OWF
download:view:
Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade (Plan View) Reg Roll with Fascia Wall Mount OWF
download:view:
Extended 80mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF
download:view:
Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF
download:view:
Extended 80mm Motorized Shade (Section) Reg Roll with Fascia Wall Mount OWF
download:view:
Extended 80mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade Reg Roll without Fascia Overhead Mount IWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade with 4.25 inch Fascia Reg Roll Wall Mount OWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download:view:
Standard 60mm 3-Band Linked Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download:view:
Standard 60mm Motorized Shade Reg Roll without Fascia Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade with 4.25 inch Fascia Reg Roll Wall Mount OWF
download:view:
Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade (Plan View) Reg Roll without Fascia Wall Mount OWF
download:view:
Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade (Plan View) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download:view:
Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade (Section) Reg Roll without Fascia Wall Mount OWF
download:view:
Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Overhead Mount IWF
download:view:
Standard 60mm Motorized Shade (Section) with 4.25 inch Fascia Reg Roll Wall Mount OWF
download:view:
Specifications for Manual Solar Shades - Pro Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Manual Solar Shades - Pro Series
BusinessApplication
Building Construction Specifications
Catalogs for Manual Solar Shades - Pro Series
Videos for Manual Solar Shades - Pro Series
SWFcontract video of Graber Cellular Shades
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Fabrics
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Motorization
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Roller Cordless Solar Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of Graber Cordless Wood Blinds
2015-04-06T00:00:00+00:00Z
(SWFcontract)request for information
SWFcontract video of SWFcontract Skylight
2015-06-25T00:00:00+00:00Z
(SWFcontract)request for information