Rated 5 based on 1 product reviews
FSR Inc.

Audio Visual Equipment Boxes

CONTACT INFO
EMAIL
Request for informationFSR Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Matrix Switcher - Pathfinder Seriescart-plus

The PathFinder Matrix Switcher family is a ground-up development aimed at bringing new capabilities and a new level of performance to matrix switching.

Matrix Switcher Family PathFinder
4x4 HDMI 4K Matrix Switcher with Audio Out
PathFinder Computer and Stereo Audio Swtichers - PFD-4x2-4x4



Specifications for Matrix Switcher - Pathfinder Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Matrix Switcher - Pathfinder Series
Videos for Matrix Switcher - Pathfinder Series
FSR Inc. video of FSR - FRK Overview
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - FL 200
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - Core
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of The Best Was Yet To Come: Next Generation Digital Ribbon Cable | Product Insider
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of How To Install FSR's Under Table Equipment Rack | FSR Inc.
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of FSR - DR SOCK
2015-12-10T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Collaboration Simplified: HuddleVU Wall Box
2019-09-29T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Introducing Our Expandable Power System | FSR Inc
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change | A Smarter Office
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Adapting To Change with Smart-Way
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of CB-224 Zone Enclosure
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Smart-Way Floor Raceway | One Product For All Applications
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Power Anywhere, Anytime | Smart-Way Stick
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information
FSR Inc. video of Ceiling Solutions 2021
2021-06-14T00:00:00+00:00Z
(FSR Inc.)request for information