Rated 5 based on 1 product reviews
Maxxon Corp.

Underlayments & Sound Control Mats

CONTACT INFO
EMAIL
Request for informationMaxxon Corp. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon
DISTRIBUTION

See web site for information.

• Achieve a variety of looks at an affordable price.
• Compatible with a wide range of approved sands, including locally sourced pit sands
• Formulated to hold aggregate at the floor surface to reduce grinding requirements.
• In many cases can be ground next day or weeks later with no change in difficulty.
• Compressive strengths above 5,000 psi make it ideal for commercial, retail, and institutional projects.



Request More Product Information
Technical Data Sheet
Safety Data Sheet

- Hide Gallery
Maxxon® Decorative Concrete Topping

Maxxon® Decorative Concrete Topping  

VersaTop™  
1

Catalogs for Maxxon® Decorative Concrete Topping - VersaTop™
Videos for Maxxon® Decorative Concrete Topping - VersaTop™
Maxxon Corp. video of Maxxon on Hometime TV
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Glue Down Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon and Thermal-Chem Installation
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of A Difference You Can Hear - Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Mass Timber with Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Acousti-Mat Installation
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Underlayments
2014-07-30T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Testimonials
2014-07-23T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Lease vs Buying Sound Control: Topical Sound Mats in New Construction
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Multifamily EZ RENOVATION system™ - Renovation by Maxxon
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Acousti-Top Loose Lay Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Gyp-Crete EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Fortify Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Level EZ Installation Video
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Renovation by Maxxon EZ System
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon Capabilities 2020
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Dealing With Problematic Slab Conditions
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information
Maxxon Corp. video of Maxxon - Mass Timber
2025-02-18T00:00:00+00:00Z
(Maxxon Corp.)request for information