Rated 5 based on 1 product reviews
MIFAB, Inc.

Roof and Scupper Drain Grates

CONTACT INFO
EMAIL
Request for informationMIFAB, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

MIFAB® MC-10D-27-37 Series double, horizontal, adjustable water closet carrier with lacquered, 37" (940) long barrel cast iron fitting, 4" (102) no hub waste, 2" (51) no hub vent connection, 2" (51) no hub auxiliary inlet connection, lacquered cast iron gasketed adjustable faceplates, universal floor mounted cast iron foot supports, adjustable 8" tapered thread ABS nipples with integral test caps, neoprene bowl gaskets, hardware, threaded rod protectors and polished chrome plated finishing cap nuts.

 

- Hide Gallery
MC-10D-27-37 Double, Adjustable Water closet Carrier with Aux 2" Inlet and Barrel

Revit BIM Files for MC-10D-27-37 Double, Adjustable Water closet Carrier with Aux 2" Inlet and Barrel
CAD Drawings for MC-10D-27-37 Double, Adjustable Water closet Carrier with Aux 2" Inlet and Barrel

Fixture Carriers  

MC-10D-27-37
download:view:
Specifications for MC-10D-27-37 Double, Adjustable Water closet Carrier with Aux 2" Inlet and Barrel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for MC-10D-27-37 Double, Adjustable Water closet Carrier with Aux 2" Inlet and Barrel