Rated 5 based on 1 product reviews
Lakeside Construction Fasteners

Construction Fasteners & Pipe Flashings

CONTACT INFO
EMAIL
Request for informationLakeside Construction Fasteners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

1-1/2" Mechanical Lock HD (1-5/8")
7/16" Top fits RF, NT, KN, D100SS, EA1301, Galv or SS, 2 hole, 2" width.

- Hide Gallery
Mechanical Lock Fixed Clips

Catalogs for Mechanical Lock Fixed Clips
Videos for Mechanical Lock Fixed Clips
Lakeside Construction Fasteners video of LCF Product Line
2026-04-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of LCF University Online Training Intro
2024-05-01T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of T17 Mastergrip
2024-10-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information
Lakeside Construction Fasteners video of FastTalk: 10 yr. Introductions
2026-04-22T00:00:00+00:00Z
(Lakeside Construction Fasteners)request for information