Lakeside Construction Fasteners

Construction Fasteners & Pipe Flashings

CONTACT INFO
EMAIL
Request for informationLakeside Construction Fasteners Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
COMPANY OVERVIEW

Lakeside Construction Fasteners, Inc. is a U.S. owned and operated, FULL SERVICE, International Fastener Supplier and Manufacturing company offering a vast array of construction fasteners, pipe flashing and foam alternative solutions. From Total Supply Chain Management to Total Project Management coupled with U.S. based warehousing and sourcing of product from the Pacific Rim – Lakeside will provide a custom construction screw or pipe flashing solution for your organization.

ALL PRODUCTS

Long-Life Fasteners  

The #12 SD PRO ZMAX™ Self-Drilling Fastener is a top-tier fastening solution specifically designed for metal-to-metal applications.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

ZMAX™ alloy head fasteners are engineered and developed for high corrosion applications. ZMAX™ offers a larger outer head diameter to prevent wind uplift and suitable in high snow load regions. Ideal for coastal environments, preventing Red Rust on fastener heads once installed into metal building systems. ZMAX™ is the Forged Long-Life fastener of choice by contractors and builders!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

SC Steel Guard™ is engineered and designed for high torque applications. With quality a key focus for Lakeside Construction Fasteners the SC Steel Guard™ can be used with all battery operated and impact screw guns! The SC Steel Guard™ stainless steel fastener head will not Red Rust for the life of the metal panel! SC Steel Guard™ is the Long-Life fastener of choice by contractors against corrosion!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Metal-to-Wood Fasteners  

Lakeside Construction Fasteners offer a full line of innovative wood fasteners for post frame and residential applications. The T17 WOOD-X™ is designed for all types of decking substrate materials including hard woods. The engineered T17 WOOD-X™ high-low threads along with the sharp cut point allows the fastener to quickly penetrate the metal panel for easier fastener installation!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Lakeside Construction Fasteners offer a full line of innovative long-life fasteners for post frame, modular, and residential markets. The 410 STAINLESS WOOD-X™ is designed for all types of metal roofs and sidewall applications. The H-LOW thread design on the 410 STAINLESS WOOD-X™ anchors the metal panel to the wood structure gaining maximum HOLD power! Great solution with COR-TEN steel panels or where a low cost longlife alternative solution is required for extended warranties, higher ductility in high wind areas, and increased fastener life cycle.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Lakeside Construction Fasteners offer a full line of innovative long-life fasteners for post frame, modular, and residential markets. The 410 STAINLESS WOOD-X™ is designed for all types of metal roofs and sidewall applications. The H-LOW thread design on the 410 STAINLESS WOOD-X™ anchors the metal panel to the wood structure gaining maximum HOLD power! Great solution with COR-TEN steel panels or where a low cost longlife alternative solution is required for extended warranties, higher ductility in high wind areas, and increased fastener life cycle.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

The T17 FASTLOK™ by Lakeside Construction Fasteners allows for metal panels to be stitched and secured in-place to prevent separation! With the deep major thread design the T17 FASTLOK™ will help bond metal panels together to resist panel separation when utilizing the T17 FASTLOK™ as a stitch fastener. T17 FASTLOK™ is a great affordable solution to help prevent panel overlapping gaps!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

T17 MASTERGRIP™ offers contractors and building roll formers a solution for many high wind environments. With the deep major thread design the T17 MASTERGRIP™ provided by Lakeside Construction Fasteners allows the fastener to be embedded in all wood substrates for maximum pull-out! T17 MASTERGRIP™ will secure the metal panel to the wood structure to help prevent panel pullover and shear in the most extreme high wind conditions!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

T17 MASTERGRIP™ offers contractors and building roll formers a solution for many high wind environments. With the deep major thread design the T17 MASTERGRIP™ provided by Lakeside Construction Fasteners allows the fastener to be embedded in all wood substrates for maximum pull-out! T17 MASTERGRIP™ will secure the metal panel to the wood structure to help prevent panel pullover and shear in the most extreme high wind conditions!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

300 MASTERGRIP™ offers contractors and building roll formers an alternative solution for high wind and snow load environments. The deep major thread design for the 300 MASTERGRIP™ provided by Lakeside Construction Fasteners allows the fastener to be embedded in all substrates for maximum pull-out with resistance to Red Rust!

300 MASTERGRIP™ will secure the metal panel to the building structure to help prevent panel pullover and shear in the most extreme high wind and snow load conditions!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Metal-to-Metal Fasteners  

  • Head Size: 5/16 HWH

  • Drill Type: TEK3/SD3

  • Lengths: 3/4", 7/8", 1", 11/4", 1 1/2", 2", 2 1/2"

  • Innovation: No Red Rust HWH

  • Application: Metal to Metal

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 7/8" Lap

  • Innovation: Forged Driller for MAX Cut Power

  • Application: Pre-Engineered metal building

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 3/4" Stitch

  • Innovation: Forged Driller for MAX Cut Power

  • Application: Pre-Engineered metal building

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 1", 1 1/4", 1 1/2", 2", 2 1/2"

  • Innovation: Forged Driller for MAX Cut Power

  • Application: Pre-Engineered metal building

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head: 3/8 HWH

  • Drill Point: TEK3/SD

  • Lengths: 7/8", 1", 1 1/4", 1 1/2"

  • Innovation: High Wind Uplift Resistance

  • Application: Hurricane Zones/Snow Retention/Poly Carbonate Panels

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Head: 3/8 HWH

  • Drill Point: TEK3/SD

  • Lengths: 7/8", 2", 2 1/2"

  • Innovation: 3/4" & 1" OD Sealing Washers

  • Application: Hurricane Zones/Snow Retention/Poly Carbonate Panels

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

With a robust 5/16 HWH head size and designed for Tek3/SD3 drill types, these fasteners are built to tackle demanding metal-to-metal applicatons.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

With a robust 5/16 HWH head size and designed for Tek3/SD3 drill types, these fasteners are built to tackle demanding metal-to-metal applicatons.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 3/4"

  • Innovation: Penetrates 10, 12 and 14 ga Steel

  • Application: Pre-Engineered metal building

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 3/4"

  • Innovation: Penetrates 10, 12 and 14 ga Steel

  • Application: Pre-Engineered metal building.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 7/8", 1", 1 1/4", 1 1/2", 2", 2 1/2", 3"

  • Innovation: Penetrates 10, 12 and 14 ga Steel

  • Application: Pre-Engineered metal building.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Head 5/16 HWH

  • Drill Point: Self Driller

  • Length: 7/8", 1", 1 1/4", 1 1/2", 2", 2 1/2", 3"

  • Innovation: Penetrates 10, 12 and 14 ga Steel

  • Application: Pre-Engineered metal building.

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Metal-to-Wood Residential Fasteners  

Lakeside Construction Fasteners, FULL SERVICE USA owned company offers a vast product line of fastener & foam alternative solutions. The new high-strength COR-10 WOOD-XTM (#10 x 1"– 3") is engineered to secure corten metal panels into hardwood decking substrates, offers a sealed protective barrier, and pre-weathered for exact corten metal panel color match. No more waiting for your fasteners to be painted or weathered to match corten metal panels!! The low maintenance COR-10 WOOD-XTM high-low threads and sharp T-17 cut point allows the fastener to quickly penetrate the corten metal panel for low cost installation!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Lakeside Construction Fasteners offer a full line of innovative wood fasteners for post frame, gutter, HVAC, & residential applications. The #8 Z-STITCHTM is designed for all types of stitching applications from metal panels to gutter strapping. The engineered #8 Z-STITCHTM coarse threads along with the sharp cut point allows the fastener to quickly penetrate metal for easier fastener installation!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

This engineered T-25 system s designed to provide quick and stable drive action for a variety of applications.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

This engineered T-25 system s designed to provide quick and stable drive action for a variety of applications.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Lakeside Construction Fasteners offer a full line of innovative long-life fasteners for post frame and residential applications. The 304 STAINLESS WOOD-X™ is designed for all types of decking substrate materials including hard woods. The engineered 304 STAINLESS WOOD-X™ uniform threads along with the sharp pierce point allows the fastener to quickly lock into wood substrate for maximum hold power!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Lakeside Construction Fasteners offer a full line of innovative long-life fasteners for post frame and residential applications. The 304 STAINLESS WOOD-XTM is designed for all types of decking substrate materials including hard woods. The engineered 304 STAINLESS WOOD-XTM uniform threads along with the sharp pierce point allows the fastener to quickly lock into wood substrate for maximum hold power!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Foam  

The SC110VENT™ ridge venting system, and foam strip insulation by Lakeside Construction Fasteners offers installers and contractors an affordable premium venting system with one of the lowest in place cost! The patented design and open cell structure of the SC110VENT™ ridge venting system and foam strip insulation, prevents water, dirt, and snow from penetrating the building structure at the ridge cap.

SC110VENT™ promotes positive air ventilation throughout the building envelope which starts at the ridge cap! The special formulated UV coating allows the SC110VENT™ to resist high temperature environments and prevents the open cell structure from collapsing! The SC110VENT™ is your complete ridge venting system and foam strip insulation solutio

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

The SC110VENT-R™ by Lakeside Construction Fasteners offers installers and contractors an affordable venting system with one of the lowest in place cost! The design of the SC110VENT-R™ open cell structure prevents water, dirt, and snow from penetrating the building structure at the ridge cap, hip, valley or eave. SC110VENT-R™ promotes positive air ventilation throughout the building envelope which starts at the ridge cap! The formulated UV Coating allows the SC110VENT-R™ to resist high temperature environments and prevents the open cell structure from collapsing. The SC110VENT-R™ is Your Complete Ridge Venting Solution!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

• Seals out dust, debris, wind-driven rain & snow!
• Highly resistant to moisture!
• Conforms to multiple metal panel profiles and fills voids!
• Excellent compressibility!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Low-Cost Profile Venting Solution!

  • Adhesive Full Width For MAX Holding Power!

  • Uniformed RibFlex Technologies For Complete Seal!

  • Coated Reinforced Fiber Matrix Prevents Material From Cracking!

  • In Stock: 10' & 20' Rolls

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

The Ridge-X Vent™ by Lakeside Construction Fasteners offers installers and contractors a low in-place cost venting solution for metal and shingle roofs! The design of the Ridge-X Vent™ non woven polyester fiber structure inhibits water, dirt, and snow from penetrating the building structure. Ridge-X Vent™ promotes positive air ventilation throughout the building envelope which starts at the ridge cap! The special formulated UV Coating allows the Ridge-X Vent™ to resist high temperature environments, and prevents the fiber structure from collapsing

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • 21 Sq. In. Net Free Area / LF!

  • Fits Under Any Ridge Cap!

  • Meets All Model Building Codes: CABO, SBCCI, BOCA, ICBO!

  • ¾"H x 10½"W x 20'L

  • 40 Year Warranty!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Engineered to maximize ventilation

  • Adhesive for secure installation

  • Miami-Dade approved Noa No. 22-0713.04

  • Available Lengths: 20' Rolls, 50' Rolls & 100' Rolls

  • Fits under almost any ridge cap

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

The unique design of SC2 PROFILE CLOSURE™ by Lakeside Construction Fasteners allows for fast installation and conforms to the minor rib panel contours allowing for free air movement keeping the weather elements out of your building structure! In cold weather environments the SC2 PROFILE CLOSURE™ with innovative memory flex foam technologies will expel moisture and in hot weather move solar-heated hot air from the attic throughout the building ridge. SC2 PROFILE CLOSURE ™ is designed with a patented UV Hydrophobic Coating, preventing water, dirt, snow, and insects from penetrating the building structure throughout the ridge cap after installation! The SC2 PROFILE CLOSURE™ System is the low cost In-place Ridge Venting Solution providing installers and contractors a Weather Resistant Barrier!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

The unique design of SC3 PROFILE CLOSURE™ by Lakeside Construction Fasteners creates a weather-tight seal to the metal panel allowing for free air movement. In cold weather environments the SC3 PROFILE CLOSURE™ will expel moisture and in hot weather move solar-heated hot air from the attic throughout the building ridge. SC3 PROFILE CLOSURE™ with new memory flex foam technologies and patented UV Hydrophobic Coating prevents water, dirt, snow, and insects from penetrating the building structure throughout the ridge cap after installation! The premium SC3 PROFILE CLOSURE™ System is the Complete Ridge Venting Solution providing installers and contractors a Weather Resistant Barrier for Non Planer Profiles!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

CloseSeal Plus™ is an advanced sealing solution tailored for a wide range of panel types, iincluding 5/8, ¾ Ag, 1 ¼ R-Bond, U-panel, 5V, 1/2, and corrugated panels.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

ProGuard Seal Expanded Universal Closure by Lakeside Construction Fasteners allows for fast installation and conforms to various metal panel profiles creating a weather tight barrier preventing the natural outside elements from penetrating inside the building structure. LCF developed this innovative product offering as an “alternative solution" to die cut closures. With the ProGuard Seal Expanded Universal Closure only one product is now needed to conform around the minor/major panel contours. With our patented UV Inhibitor and Anti-Microbial Coating System this product can be exposed to direct sunlight or weather without fail!

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

AST is a self-adhering tape seal made from resilient, open-cell polyurethane foam impregnated with a water-based acrylic-modified asphalt emulsion and then compressed to a sealing density level appropriate to the application. Typically, higher compression levels are required for watertightness in water run-off applications; lower compression can be used, for example, for snow seals at roof ridges.

AST replaces and outperforms liquid and butyl-tape sealants as well as closed-cell and unimpregnated open-cell foam closures.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Sealants & Butyl Tape  

NovaFlex® Metal Roof & Panel Adhesive Sealant is a non-corrosive, single component, oxime-cured, silicone sealant and/or adhesive. This product is a general purpose compound that is used most frequently as a seam sealant or joint filler in metal roof or panel systems.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Rainproof in 1 hour (70°F/50% RH)

  • Applies down to 10°F

  • Will not shrink upon curing

  • No mixing required

  • No special tools required

  • 18 month shelf life

  • Solvent free, contains no isocyanates

  • No outgassing or bubbling on damp surfaces (common with urethane products)

  • 5 year limited warranty

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Translucent formula makes repairs less noticeable

  • 100% silicone rubber (solvent free, no odor)

  • Excellent repair material for many substrates

  • Rain safe in 1 hour (70°F/50% RH)

  • Excellent adhesion and hang

  • Easily applied with a brush or trowel

  • VOC Compliant

  • No hardening, chalking, crazing, or cracking

  • Application temperature: -20°F to 160°F

  • Service temperature: -40°F to 400°F

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Excellent adhesion

  • Non-flammable

  • Extrudes down to -20°F

  • UV and mold/mildew resistant

  • Permanently flexible

  • All weather formula

  • Solvent free

  • Invisible to UV light

  • Tack free in ≤15 minutes; cured in 24-30 hours

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Can be painted/top coated in1hour

  • Great for interior and exterior sealing

  • Will not sag or slump

  • Excellent tooling properties

  • Excellent weathering properties

  • Joint movement +/- 35%

  • No shrinking or cracking

  • Resists dirt pickup

  • UV and mold/mildew resistant

  • Applies vertically and overhead

  • Safe to use indoors - no odor

  • No solvents (50-state VOC compliant)

  • Durable, long-lasting seal

  • Bonds to a variety of substrates without priming

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Exceptional elongation and flexibility

  • UV resistant

  • Asphalt shingle compatible

  • Cured sealant is mildew resistant

  • Resealable - may be applied over itself

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

MB-10A Butyl Tape is a premier elastomeric butyl rubber sealant designed to meet the critical requirements of metal buildings. It also meets or exceeds all sealing requirements for window glazing, air conditioning, and refrigeration. MB-10A Butyl Tape is extruded on silicone coated paper for easy application. It is produced in many different sizes and lengths to fit all application requirements. The rolls are securely packaged in cartons for convenience in job site storage and export.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Roof Boots & Pipe Flashings  

  • Available in Black and Grey EPDM or Red Silicone

  • Size ranges: Numbers 0-9

  • Proven design: Associated with the roofing industry globally for over 40 years

  • Twenty year warranty: Just fit it and forget it - we've got you covered.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Available in Black and Grey EPDM or Red Silicone

  • Size ranges: Numbers 1-10

  • Suitable for both standard and retrofit applications: When retrofitting is required just cut and apply clips for ease of application

  • Larger square base will cover a larger opening: So more forgiving for penetration openings and allows for steeper roof pitch

  • Twenty year warranty: Just fit it and forget it - we've got you covered.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS
  • Available in Black and Grey EPDM or Red Silicone (Round / Square Base)

  • Square Base size ranges: Numbers 1-10 Round Base size ranges: Retro #1 – #4

  • Snaps together in seconds

  • The built-in crimp means no loose clips or rivets

  • Our base makes easy work

  • Aluminum base conforms to the roof with ease

  • Twenty year warranty: Just fit it and forget it - we've got you covered.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Dekstrip Flashing, conforming to ISO 9001 Quality Management standards is a versatile solution engineered to handle a wide range of flashing challanges.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

The Dektite SHT represents a breakthrough in roof flashing technology, combining a thermoplastic hard base with an elastomer collar for superior durability and flexibility.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

LCF solar roofing solutions are designed for optimal performing in solar panel installations, providing a long-term, watertight seal for various roof penetrations.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Metal Panel Clips  

1-3/4" Snaplock Ultra Length HD Panel Clip
For 1-3/4" Snaplock Panels multiple versions to fit Quadro, RF, Newtech 675, D175S Knudson, US 175; 18 ga steel or SS, 2 hole, 3-1/2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Snaplock Ultra Length QSL HD Panel Clip
Fits 11/2" Snaplock Panels fits Quadro, E 1500; 18 ga steel or SS, 2 hole, 3-1/2" width

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-3/4" Snaplock Ultra Length HD VMOD Panel Clip
For 1-3/4" Snaplock Panels to fit E S2000, PC Snapclad, MS Verticalseam. Modified with lower fastener relief and screw holes to accommodate XLP fasteners. 18 ga steel or SS, 2 hole, 3-1/2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Snaplock Econo QSL LD

LDFits Quadro 1-1/2" Snaplock Panels E 1500; 20 ga steel or SS, 3 hole, 2-1/4" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1" Snaplock Econo QSL LD
Fits Quadro 1" Snaplock Panel 24 ga steel, 2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Snaplock NT550 HD
HDFits Newtech 550, D550S; 20 ga steel or SS, 2 hole, 3-1/2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Snaplock 450SL HD (1-1/4")
Fits Newtech 450SL, DMC 450SL; 24 ga steel or SS, 3 hole, 3" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2"/1-1/4" Snaplock Newtech 450HD
Fits 450, Plusmax, D450, SOP15; 24 ga steel or SS, 3 hole, 3" width. No fastener relief dimples and flat tongue.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/4" Snaplock Utility Panel Clip
ClipFits 1-1/4", 1-1/2" Snaplock Panels Actual clip size 1-3/8" x 2", w/dog ears 24 ga steel, 2 hole, 2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1" Mechanical Lock (1-1/8")
7/16" Top fits RF, NT, KN, D100SS, EA1301, Galv or SS, 2 hole, 2" width

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Mechanical Lock (1-5/8")
7/16"Top fits RF,NT,KN, EA1300, D150SSGalv or Stainless, 2 hole, 2" width

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Mechanical Lock NFR(1-1/2")
7/16" Top fits Z1500, KR12, EA1300 US 1505, D150SS 2 hole, 2" width NFR= No built in fastener relief this 1-1/2" panel clip is 1-1/2" in height.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Mechanical Lock HD (1-5/8")
7/16" Top fits RF, NT, KN, D100SS, EA1301, Galv or SS, 2 hole, 2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

2" (2-1/8") Newtech Mechanical Lock
3/4" Top fits 11/2" Snaplock Panels fits Quadro, E 1500; 18 ga steel or SS, 2 hole, 3-1/2" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Mechanical Lock XHD (1-5/8")
7/16" Top fits Z1500, EA1300, KR24,RF, US 1505 D150SS, 4 hole, 6" width.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" One Piece Expansion
Fits Quadro, Newtech SS150, RF VS150 2 hole, 4-3/8" width, 1/2" standoff.

Galvanized G90 Top 22ga, Base 16G.
Stainless 304S Top 24ga, Galv Base 16G
Stainless 304S Top 26ga, Galv Base 16G

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

2" Newtech 1 Piece Expansion
3/4" Top fits Newtech Machines,SSQ200, NT SS200, NT SS200, ZIM SS2000, SL/DL 2 hole, 4-3/8" width, 1/2" standoff.

Galvanized G90 Top 22ga, Base 16G.
Stainless 304S Top 24ga, Galv Base 16G

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

1-1/2" Two Piece Expansion
7/16" Top fits Newtech and Quadro , SS150 5 hole, 5 base width. Ideal for wood substrates, 24 ga base, 26 ga top assembled

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

2" Quadro 1 Piece Expansion
5/8" Top fits Quadro Machines 2 hole, 4-3/8" width, 1/2" standoff.

Galvanized G90 Top 22ga, Base 16G.
Stainless 304S Top 24ga, Galv Base 16G

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

2" Newtech 2 Piece Expansion
3/4" Top fits Newtech Machines, SSQ200 5 hole, 5 base width. Field assembly required. Ideal for wood substrates.

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

2" Newtech 1 Piece NT SS210
3/4" Top fits RF23C, ZIM SS2000, US200, US200C E S2500, 2 hole, 4-3/8" width, Galvanized G90 Top 22ga, Base 16G. Low Float Style

Rated 5 based on 1 product reviews
CATALOGSVIDEOS

Other Fasteners  

Engineered for superior performance in challenging conditions, these rivets are your go-to-choice for metal stitching applicatons.

Rated 5 based on 1 product reviews
CATALOGSVIDEOSDATASHEETS

Threads: 12 per in. / SD3: 16 per in.
Innovation: Reinforced Flute
Cut Point: Type-17/Self-Driller #3

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Threads: 12 per in. / SD3: 16 per in.
Innovation: Reinforced Flute
Cut Point: Pierce Point/Self-Driller #3

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

Threads: 14 threads per inch
Innovation: H-LowTM Threads
Cut Point: Type-17

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS

• Available in 10 x 1"; 10 x 1-1/2" & 10 x 2"!
• Self-Tapping and #3 Self-Driller Options!
• Reinforced Head for High Torque Applications!
• Flush Fit!

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Internal Drive: #2 Square, #2 Phillips Combo

  • Drill Point: TEK3/SD3

  • Lengths: 1", 1 1/2", 2"

  • Innovation: Reinforced Flute

  • Application: Standing Seam Metal Panels/Trim

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS
  • Internal Drive: #2 Square, #2 Phillips Combo

  • Drill Point: TEK3/SD3

  • Lengths: 1", 1 1/2", 2"

  • Innovation: Reinforced Flute

  • Application: Standing Seam Metal Panels/Trim

Rated 5 based on 1 product reviews
SPECSCATALOGSVIDEOSDATASHEETS