X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Construction Fasteners & Pipe Flashings
CONTACT INFO
EMAIL
Request for information
Lakeside Construction Fasteners
Contact Us / RFI
DOWNLOADS
Specs
Data Sheets
PRODUCT SELECTION RESOURCES
Catalogs
Videos
News
SOCIAL
Lakeside Construction Fasteners
>
PRODUCT
>
Snaplock 450SL HD
Snaplock 450SL HD
1-1/2" Snaplock 450SL HD (1-1/4")
Fits Newtech 450SL, DMC 450SL; 24 ga steel or SS, 3 hole, 3" width.
- Hide Gallery
Catalogs
Videos
Catalogs for Snaplock 450SL HD
Videos for Snaplock 450SL HD
Lakeside Construction Fasteners video of LCF Product Line
2026-04-22T00:00:00+00:00Z
LCF Product Line
(Lakeside Construction Fasteners)
request for information
Lakeside Construction Fasteners video of LCF University Online Training Intro
2024-05-01T00:00:00+00:00Z
LCF University Online Training Intro
(Lakeside Construction Fasteners)
request for information
Lakeside Construction Fasteners video of T17 Mastergrip
2024-10-22T00:00:00+00:00Z
T17 Mastergrip
(Lakeside Construction Fasteners)
request for information
Lakeside Construction Fasteners video of FastTalk: 10 yr. Introductions
2026-04-22T00:00:00+00:00Z
FastTalk: 10 yr. Introductions
(Lakeside Construction Fasteners)
request for information