Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Metal Jacketing and Fittings - Stainless Steel Deep Corrugated Sheetscart-plus

Deep Corrugated Sheets are available in Aluminum, Stainless Steel and Painted Aluminum. They provide protection for insulated equipment, towers, vessels, and tanks with outside diameters of 8' or more. Deep Corrugated Sheets are available in 1 1/4" (30mm) and 2 1/2" (64mm) corrugations. The 1 1/4" corrugations have a depth of 1/4", and the 2 1/2" corrugations have a depth of 5/8". They are available in a smooth finish, painted, or stucco embossed pattern. They are specifically designed for weather-proofing insulation on vertical tanks and vessels, as well as providing mechanical abuse protection for the insulation.


Catalogs for Metal Jacketing and Fittings - Stainless Steel Deep Corrugated Sheets
Videos for Metal Jacketing and Fittings - Stainless Steel Deep Corrugated Sheets
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information